Skip to content Skip to navigation menu

Precision Weighing Cells

The Precision weighing cells cover a range of up to 8.2kg with a resolution of 0.01-0.001g. The weighing system is entirely machine-made from an aluminum block. This means that mechanical and temperature influences created by the inclusion of other materials are excluded, ensuring optimal performance.

 

Choose your product

Products (8)

Basic OEM - Weigh Cell, WZA523-L
Item no.
WZA523-L
Maximum Weighing Capacity
520 g
Readability
1 mg
Profi Line OEM Weigh Cell,   WZA8202-N
Item no.
WZA8202-N
Maximum Weighing Capacity
8,200 g
Readability
10 mg
Basic OEM - Weigh Cell, WZA8202-L
Item no.
WZA8202-L
Maximum Weighing Capacity
8,200 g
Readability
10 mg
Profi Line OEM Weigh Cell,   WZA8202-NC
Item no.
WZA8202-NC
Maximum Weighing Capacity
8,200 g
Readability
10 mg
Profi Line OEM Weigh Cell,   WZA523-N
Item no.
WZA523-N
Maximum Weighing Capacity
520 g
Readability
1 mg
Profi Line OEM Weigh Cell,   WZA1203-NC
Item no.
WZA1203-NC
Maximum Weighing Capacity
1,200 g
Readability
1 mg
Profi Line OEM Weigh Cell,   WZA523-NC
Item no.
WZA523-NC
Maximum Weighing Capacity
520 g
Readability
1 mg
Profi Line OEM Weigh Cell,   WZA1203-N
Item no.
WZA1203-N
Maximum Weighing Capacity
1,200 g
Readability
1 mg

Precision Weighing Cells