Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Moisture Analyzers(20)

IR  Moisture Analyzer, 70g, 1mg
Brand
MA37
Maximum Weighing Capacity
70 g
Data Printer
External (optional)
Line Voltage
115 - 230 V
Infrared Moisture Analyzer MA35
Infrared Moisture Analyzer MA35
Item no.: MA35M-115US

$2,645.00

1 Piece
Brand
MA35
Maximum Weighing Capacity
35 g
Data Printer
External (optional)
Line Voltage
115 V
Infrared Moisture Analyser with Halogen Heater (230V)
Brand
MA100
Maximum Weighing Capacity
100 g
Data Printer
Integratable (optionally retrofittable), external (optional)
Line Voltage
230 V
Mark3 LTE Moisture Analyzer including printer
Maximum Weighing Capacity
40 g
Data Printer
Thermal printer, built-in
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Infrared Moisture Analyser with Halogen Heater (115V)
Brand
MA100
Maximum Weighing Capacity
100 g
Data Printer
Integratable (optionally retrofittable), external (optional)
Line Voltage
115 V
Infrared Moisture Analyser
Infrared Moisture Analyser
Item no.: MA150C-000230V1 Discontinued
Brand
MA150
Infrared Moisture Analyser
Infrared Moisture Analyser
Item no.: MA150Q-000230V1 Discontinued
Brand
MA150
Mark3 LTE Moisture Analyzer
Mark3 LTE Moisture Analyzer
Item no.: LMA110-SET
Maximum Weighing Capacity
40 g
Data Printer
N/A
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Infrared Moisture Analyzer, 70g, 1mg
Brand
MA37
Maximum Weighing Capacity
70 g
Data Printer
External (optional)
Line Voltage
115 - 230 V
Infrared Moisture Analyser with Ceramic Heater (230V)
Brand
MA100
Maximum Weighing Capacity
100 g
Data Printer
Integratable (optionally retrofittable), external (optional)
Line Voltage
230 V
Infrared Moisture Analyzer MA35
Infrared Moisture Analyzer MA35
Item no.: MA35M-230N

$2,570.00

1 Piece
Brand
MA35
Maximum Weighing Capacity
35 g
Data Printer
External (optional)
Line Voltage
230 V
IR Moisture Analyzer, 200g, 1mg
Brand
MA160
Maximum Weighing Capacity
200 g
Data Printer
External (optional)
Line Voltage
115 - 230 V
MA160 Infrared Moisture Analyzer
Brand
MA160
Maximum Weighing Capacity
200 g
Data Printer
External (optional)
Line Voltage
115 - 230 V
Infrared Moisture Analyzer MA35
Infrared Moisture Analyzer MA35
Item no.: MA35M-115N

$2,806.00

1 Piece
Brand
MA35
Maximum Weighing Capacity
35 g
Data Printer
External (optional)
Line Voltage
115 V
Infrared Moisture Analyser with CQR Heater (115V)
Brand
MA100
Maximum Weighing Capacity
100 g
Data Printer
Integratable (optionally retrofittable), external (optional)
Line Voltage
115 V
Results per page: | |