Skip to content Skip to navigation menu

Sartolab® RF Vacuum Filtration Units 180A1----------E, 0.45 µm Cellulose Acetate, 250 ml

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A1 is a bottle top unit including receiver flask (RF) with a pore size of 0.45 µm and a volume of 250 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized.

Item no.:  180A1----------E

Price:  $133.00

Availability:  For more information please log in

12 Pieces
   

Sartolab RF/BT are disposable vacuum filtration units. The units including receiver flask (RF) contain an optimized Sartorius CA membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They are therefore the product of choice for particle removal from tissue culture media, buffers, additives and other aqueous biologicals. Sartolab RF vacuum units are available as 250 ml, 500 ml and 1000 ml units.

  • Low protein binding
  • Fast flow and high throughput
  • Easy to use
  • Including receiver flask

Application Note

Lentivirus Vacuum Filtration Application Note
en 2.4 MB
Lentivirus Sartoclear Dynamics Lab Application-Note
en 3.3 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

User Manual

Directions for Use - SartoScale Filter Test Disposables
en 318.0 kB

Dimensions

  • Dimensions
    49 × 49 mm
  • Filter Diameter
    N/A
  • Filtration Area
    24 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

General Specifications

  • Device Format
    RF (with receiver flask)

Volumes

  • Filling Volume
    250 mL
  • Funnel Volume
    250 mL
  • Receiver Flask Volume
    250 mL
  • Volume
    250 mL

eShop Dynamic Attributes

  • Application
    Buffer & Media
  • Application Area
    Clarification
  • Delivery Condition
    Sterile
  • Device Type
    Vacuum Filtration Units
  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Cellulose Acetate (CA)
  • Pack Size
    12
  • Packaging
    Single pouch packed
  • Pore Size
    0.45 µm
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility
  • Sterilization Method
    Gamma irradiation
  • Wettability
    Hydrophilic
  • With or Without Receiver Flask
    RF (with receiver flask)
Vacuum tube for MultiStation
Vacuum tube for MultiStation
Item no.: 1ZA---0007

Vacuum tube for MultiStation

  • Material: silicone
  • Outer diameter: 15 mm
  • Inner diameter: 7 mm
  • Length: 200 mm

Microsart e.jet Fluid Pump 4L/min

$1,560.00

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.