Skip to content Skip to navigation menu

Sartolab® MultiStation

Sartolab® MultiStation is a stand specially designed to hold 1 to 6 vacuum filtration units, allowing simultaneous hands-free filtration of up to 6 samples.

User Benefits

  • One single vacuum source enables simultaneous filtration of up to 6 samples
  • Time-saving (no installation time for each filter unit before use)
  • Hands-free filtration

Item no.:  SDLC01

Price:  $2,875.00

Availability:  For more information please log in

1 Piece
   

For hands-free parallel filtration of up to 6 samples:

Sartolab® MultiStation

Sartolab® MultiStation is a stand specially designed to hold 1 to 6 vacuum filtration units, allowing simultaneous filtration of up to 6 samples.

The MultiStation is permanently connected to your vacuum source. Easily install your vacuum filtration units in the MultiStation for quick and easy filtration of samples without the need for installation of extra connectors and time-consuming stabilization.

Sartolab® MultiStation works with our Sartolab® RF 50 vacuum filtration units; the funnel adapter of these units is designed to fit perfectly in the bracket of the MultiStation.

With one click, connect the filtration unit to the device, assuring perfect filter stability. With a second click, engage the vacuum automatically and begin filtering.

Easily manipulate your samples with the rotating, multi-directional head, and easily keep track of your samples during filtration with the numbered brackets.

User Benefits

  • One single vacuum source enables simultaneous filtration of up to 6 samples
  • Time-saving (no installation time for each filter unit before use)
  • Hands-free filtration

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Sartoclear Dynamics® Lab Convenient Mammalian Cell Culture Harvesting
en 2.5 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Datasheet

Sartolab® Multistation
en 443.6 kB

User Manual

Sartolab® MultiStation | Halter für Vakuumsfiltrationseinheiten
de 488.2 kB
Sartolab® MultiStation Support Manifold for Vacuum Filtration Units
en 485.7 kB
Sartolab® MultiStation | 真空装置高通量抽滤支架
zh 708.9 kB
Sartolab® MultiStation | Soporte para unidades de filtración de vacío
es 490.7 kB
Sartolab® MultiStation | Supporto per unità di filtrazione a vuoto
it 489.5 kB
Sartolab® MultiStation | Support rotatif pour unités de filtration sous vide
fr 490.7 kB
Sartoclear Dynamics® Lab V50, 0.22µm, 2 g

$345.00

Sartoclear Dynamics Lab V50, 0.22 µm, 2 g is a kit designed for the clarification and sterile filtration of up to 50 mL mammalian cell culture with 2 g diatomaceous earth as filter aid per unit of filtration.

Sartoclear Dynamics® Lab V50, 0.22µm, 1 g

$310.00

Sartoclear Dynamics Lab V50, 0.22 µm, 1 g is a kit designed for the clarification and sterile filtration of up to 50 mL mammalian cell culture with 1 g diatomaceous earth as filter aid per unit of filtration.

Sartoclear Dynamics® Lab V50, 0.45µm, 2 g

$345.00

Sartoclear Dynamics Lab V50, 0.45 µm, 2 g is a kit designed for the clarification and filtration of up to 50 mL mammalian cell culture with 2 g diatomaceous earth as filter aid per unit of filtration.

Sartoclear Dynamics® Lab V50, 0.45µm, 1 g

$310.00

Sartoclear Dynamics Lab V50, 0.45 µm, 1 g is a kit designed for the clarification and filtration of up to 50 mL mammalian cell culture with 1 g diatomaceous earth as filter aid per unit of filtration.

Sartolab® RF 50, 0.45 µm, PES Vacuum Filtration Units for 50 mL samples

$193.00

Sartolab® RF 50, 0.45 µm, PES, vacuum filtration units are single-use units for the clarification of sample volumes up to 50 mL.

User Benefits

  • Highest flow rates with a large surface of filtration
  • No loss of protein with a very low protein binding membrane
  • Low dead volume thanks to an optimized membrane support
  • Minimized risk of contamination with a complete ready-to-use unit (no additional transfer of liquid necessary for storage)
  • May be used as a standalone system or with the Sartolab® MultiStation, which allows parallel filtration of up to 6 samples.

Sartolab® RF 50, 0.22 µm, PES Vacuum Filtration Units for 50 mL samples

$193.00

Sartolab® RF 50, 0.22 µm, PES, vacuum filtration units are single-use units for the sterile filtration of sample volumes up to 50 mL.

User Benefits

  • Highest flow rates with an asymmetric membrane and a large surface area
  • No loss of protein with a very low protein binding membrane
  • Low dead volume thanks to an optimized membrane support
  • Minimized risk of contamination with a complete ready-to-use unit (no additional transfer of liquid necessary for storage)
  • May be used as a standalone system or with the Sartolab® MultiStation, which allows parallel filtration of up to 6 samples.

Vacuum tube for MultiStation
Vacuum tube for MultiStation
Item no.: 1ZA---0007

Vacuum tube for MultiStation

  • Material: silicone
  • Outer diameter: 15 mm
  • Inner diameter: 7 mm
  • Length: 200 mm

Microsart e.jet Fluid Pump 4L/min

$1,560.00

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

Sartolab holding device
Sartolab holding device
Item no.: 69MB0005

ring set
ring set
Item no.: 69MB0007

o-ring 20 x 1,3
o-ring 20 x 1,3
Item no.: 69MB0006

rubber foot set (6 pcs.)
rubber foot set (6 pcs.)
Item no.: 69MB0008