text.skipToContent text.skipToNavigation

Sartolab® RF Vacuum Filter 180A3----------E, 0.45 µm Cellulose Acetate, 1000 ml

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A3 is a bottle top unit including receiver flask (RF) with a pore size of 0.45 µm and a volume of 1000 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Item no.:  180A3----------E

Availability:  On Request

Sartolab RF/BT are disposable vacuum filtration units. The units including receiver flask (RF) contain an optimized Sartorius CA membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They are therefore the product of choice for particle removal from tissue culture media, buffers, additives and other aqueous biologicals. Sartolab RF vacuum units are available as 250 ml, 500 ml and 1000 ml units.

  • Low protein binding
  • Fast flow and high throughput
  • Easy to use
  • Including receiver flask

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Wettability
    Hydrophilic
  • Primary Product Type
    Filtration Devices
  • Brand
    Sartolab®
  • Packaging
    Single pouch packed
  • Filtration area
    62 cm²
  • Pore size
    0.45 µm
  • Sterility
    Sterile
  • Membrane Material
    Cellulose Acetate (CA)
  • Color
    Clear/Yellow
  • Connector Outlet
    Plug-on Hose Barb
  • Device Format
    Receiver Flask

Technical attributes

  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Polystyrene (PS)
  • Neck Size Bottle Top Units
    ⌀ 45 mm
  • Device Type
    Vacuum Filter Systems
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility
  • Max. temperature
    70° C
  • Filter diameter
    square filter 79 × 79 mm
  • Filling volume
    1,000 mL
  • Sterilization Method
    Gamma irradiation
  • Application
    Buffer & Media
  • Area of Application
    Clarification
  • Cytotoxicity
    USP Biological Reactivity Tests, in vitro <87>
  • pH Range
    4.0 – 8.0