text.skipToContent text.skipToNavigation

Sartolab® 150V Vacuum Filter 18080----------M, 0.2 Polyethersulfone

Sartolab® 150V capsules with pleated 0.2 µm polyethersulfone (PES) are designed for sterile filtration of cell culture media and other solutions. 150 cm2 filtration area are suitable for up to 15 L liquid. Version M is individually packed and sterilized by ethylene oxide (EO).

Item no.:  18080----------M

Availability:  On Request

Sartolab® 150V is a disposable, sterile, ready-to-use membrane filter capsule for highest convenience. The capsules are made of a unique hydrophilic PES membrane and PP (polypropylene) housing providing outstanding total throughput, flow rate performance, low extractables and broadest chemical compatibility. The filter capsules are processed by vacuum. They have a convenient PTFE valve for easy release of vacuum changing receiver flasks.

  • Low protein binding
  • Fast flow and high throughput
  • Easy to use

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Datasheet

Sartolab® 150v 0.2 μm — Disposable PES vacuum filtration unit
en 139.4 kB

Product properties

  • Wettability
    Hydrophilic
  • Primary Product Type
    Filtration Devices
  • Brand
    Sartolab®
  • Packaging
    Single pouch packed
  • Filtration area
    150 cm²
  • Volume
    15 L
  • Flow rate
    1.5 L/min
  • Pore size
    0.2 µm
  • Sterility
    Sterile
  • Membrane Material
    Polyethersulfone (PES)
  • Color
    Opaque
  • Connector Outlet
    Plug-on Nozzel
  • Device Format
    Bottle Top

Technical attributes

  • Vent
    Lid with Polytetrafluoroethylene (PTFE) vent
  • Housing Material
    Polypropylene (PP)
  • Total Throughput
    Up to 15 L
  • Device Type
    Vacuum Filter Systems
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility
  • Max. temperature
    70° C
  • Filter diameter
    N/A
  • Sterilization Method
    Ethylene oxide
  • Application
    Buffer & Media
  • Area of Application
    • Sterile Filtration
    • Clarification
  • pH Range
    1.0 – 8.0