Microsart® Calibration Reagents

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (0)

Microsart® Calibration Reagents provide isolated genomic DNA of a specific Mycoplasma species. Titrated genomic DNA can serve for creating standard curves by using dilutions of the material as sample in a quantitative Real-time PCR. Furthermore quantified genomic DNA can be used for specifity testing during assay validation.

To obtain the microorganisms, a special liquid culture medium was inoculated with an early passage strain and harvested at the end of the logarithmic growth phase by repeated washing and centrifugation. After DNA extraction and purification the concentration of the DNA was quantified photometrically (A 260/280) and with an ultrasensitive fluorescent nucleic acid stain for quantitating double-stranded DNA (dsDNA) calibrated to weight reference standards and controlled by qPCR (compared against exactly quantified calibrator plasmids).

Product Information

  • Brand
    Microsart®  
  • Microsart® Validation Standard Mycoplasma orale

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® Validation Standard Mycoplasma pneumoniae

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® ATMP Mycoplasma Detection Kit

    Mycoplasma contamination sources can vary and be difficult to trace. Common sources include human contamination and contaminated laboratory equipment. The Microsart® ATMP Mycoplasma is your perfect solution for performing Mycoplasma testing of cell-based therapeutics.

    Top Features

    • Time-to-result within three hours
    • Specificity in PCR detection system through TaqMan® probes
    • Easy handling and high security

    Popular Applications

    • Lab research
    • Quality control (QC)
    • Mycoplasma contamination testing according to EP 2.6.7 in cell-based therapeutics

  • Microsart® AMP Mycoplasma
    Item no.
    SMB95-1001

    Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.

  • Microsart® Validation Standard Mycoplasma arginini

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® Validation Standard Mycoplasma fermentans

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® RESEARCH Mycoplasma

    The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

  • Microsart® Validation Standard Kocuria rhizophila

    Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

  • Microsart® Validation Standard Mycoplasma hyorhinis

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® Validation Standard Acholeplasma laidlawii

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® Validation Standard Clostridium sporogenes

    Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

  • Microsart® Validation Standard Pseudomonas aeruginosa

    Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

  • Microsart® Validation Standard Mycoplasma synoviae

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart ATMP Bacteria (100)

    Microsart® ATMP Bacteria kit is designed for the direct detection of bacteria in cellcultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).

  • Microsart® Validation Standard Mycoplasma gallisepticum

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® Validation Standard Bacteroides vulgatus

    Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

  • Microsart® Validation Standard Spiroplasma citri

    Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

  • Microsart® ATMP Sterile Release Detection Kit

    Microsart® ATMP Sterile Release is designed to rapidly detect total bacteria and fungi in cell cultures, cell culture-derived biologicals, and ATMPs. The technology is based on real-time polymerase chain reaction (PCR).

    Top Features of Microsart® ATMP Sterile Release

    • Rapid detection of critical bacterial and fungal contaminants within three hours
    • Designed for contamination control of ATMPs or short shelf-life applications
    • The PCR kit is validated according to EP 5.1.6, EP 2.6.27, USP 1223

    Popular Applications

    • Lab research
    • Quality control (QC)

  • Microsart® Validation Standard Bacillus subtilis

    Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

  • Microsart® Validation Standard Staphylococcus aureus

    Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.