Skip to content Skip to navigation menu

Microsart® ATMP Sterile Release

Microsart® ATMP Sterile Release is designed for the direct detection of total bacteria and fungi in cell cultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).

 

Choose your product

Products (3)

Microsart ATMP Fungi (100)
Item no.
SMB95-1012

Microsart® ATMP Fungi is designed for the direct detection of fungi in cell cultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).

Microsart ATMP Bacteria (100)

Microsart® ATMP Bacteria kit is designed for the direct detection of bacteria in cellcultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).

With Microsart® ATMP Bacteria you can rapidly detect contamination of more than 95 % of all known bacterial species within 3 h. In a Real-time PCR highly specific TaqMan® probes bind to a very conserved DNA-sequence that is common for all bacteria (gram-positive and gram negative). This kit is designed for contamination control of ATMPs. The PCR Kit validation based on EP 5.1.6., EP 2.6.27, USP<1223>.

Catalog

Products for Microbiological Control
en 12.0 MB

Product Information

  • Brand
    Microsart® RESEARCH