Skip to content Skip to navigation menu

Microbiology Products

   

Choose your product

Narrow your results

Filter by product attributes

Products (523)

Cellulose Acetate Membrane Filters / Type 11105
Flow Rate
115 mL/min/cm²/bar (Water)
Pore Size
0.65 µm
Membrane Thickness
120 µm
Grade
11105
Cellulose Acetate Membrane Filters / Type 11105
Flow Rate
115 mL/min/cm²/bar (Water)
Pore Size
0.65 µm
Membrane Thickness
120 µm
Grade
11105
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--47----HEN

$210.00

100 Pieces
Type
Membrane filter
Pore Size
0.45 µm
Packaging
Sterile, individually packed
Hydrophobic Edge
6 mm
Cellulose Acetate Membrane Filters / Type 11104

$83.00

100 Pieces
Flow Rate
200 mL/min/cm²/bar (Water)
Pore Size
0.8 µm
Membrane Thickness
120 µm
Grade
11104
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13004--50------N

$115.00

100 Pieces
Type
Membrane filter
Pore Size
0.8 µm
Hydrophobic Edge
None
Delivery Condition
Non-Sterile