Skip to content Skip to navigation menu

Vacuum Laboratory Pumps

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

   

Choose your product

Products (1)

Microsart mini.vac, 115 V | 60 Hz
Microsart mini.vac, 115 V | 60 Hz
Item no.: 16694-1-60-06

$610.00

1 Piece
Operating Pressure
2.5 bar
Brand
Microsart® e.jet
Dimensions
164x141x90
Line Voltage
115 V
Results per page: | |

The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.

The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.

Brochure

Technical Cleanliness Filters, Balances and Accessories for Your Particle Analysis
en 7.8 MB
Technische Sauberkeit Filter, Waagen und Zubehörteile für Ihre Partikelanalyse
de 7.8 MB

User Manual

Vacuum Pump 16692 + 16695
en 2.1 MB
Microsart Maxi.vac Pump
en 1.9 MB
Microsart® e.jet Transfer Pump — Laboratory Vacuum Pump 166MP-4
en 2.1 MB