Skip to content Skip to navigation menu

Minisart® With Glass Fibre Prefilter

Minisart® syringe filters with glass fibre (GF) prefilter are optimized for particle-laden liquids. The GF prefilter protects the membrane filter from early clogging and increases total throughput. Minisart® with GF prefilter are available in two different setups. One with MBS (Methacrylate butadiene styrene) housing is designed for aqueous and oily solutions. The second version with PP (polypropylene) housing has a broad chemical compatibility with harsh solvents and is the perfect choice for ultrapure sample preparation.

   

Choose your product

Narrow your results

Filter by product attributes

Products (12)

Minisart® NY25 Plus Syringe Filter 1784B----------K, GF + 0.2 µm Polyamide (Nylon)
Brand
Minisart® NYGF
Filtration Area
4.8 cm²
Flow Rate
50 mL/min with water at 1 bar (14.5 psi) | 70 mL/min with methanol at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
121 °C (250 °F)
MinisartGF,28mm,nsterile,1000pc
MinisartGF,28mm,nsterile,1000pc
Item no.: 17824----------R
Brand
Minisart® GF
Filtration Area
6.2 cm²
Flow Rate
450 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® NY25 Plus Syringe Filter 1784C----------K, GF + 0.45 µm Polyamide (Nylon)
Brand
Minisart® NYGF
Filtration Area
4.8 cm²
Flow Rate
100 mL/min with water at 1 bar (14.5 psi) | 200 mL/min with methanol at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
121 °C (250 °F)
Minisart® NML Plus Syringe Filter 17823----------K, GF + 0.2 µm Surfactant-free Cellulose Acetate
Brand
Minisart®
Filtration Area
6.2 cm²
Flow Rate
60 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® NML Plus Syringe Filter 17823----------Q, GF + 0.2 µm Surfactant-free Cellulose Acetate
Brand
Minisart® GF
Filtration Area
6.2 cm²
Flow Rate
60 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)

GF prefilters are nonuniform depth filters with a high loading capacity. They are not suitable for 100% particle exclosure related to a specific size. Only membrane filters as uniform surface filters can securely retain particles bigger than the nominal pore size. Minisart® syringe filters with GF prefilter are available with SFCA (surfactant-free cellulose acetate) or NY (nylon=polyamide) membranes. SFCA is available in three different pore sizes and in combination with a MBS housing optimized for aqueous and oily liquids. NY is available in two different pore sizes. Combined with a PP housing and a pure quartz GF prefilter this setup is optimized for sample preparation of even harsh solutions.

  • GF prefilter for higher throughput
  • Quartz GF for ultrapure cleaning
  • GF-only versions available

Brochure

Minisart® Syringe Filters — The Easy Choice – Clean and Safe (US and Canada)
en 13.0 MB
Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB

Flyer

Шприцевые насадки Minisart® для пробоподготовки перед ВЭЖХ
ru 630.8 kB
The Advantages of Minisart® Hydrophilic Syringe Filters for HPLC Sample Preparation
en 728.7 kB
Преимущества шприцевых насадок Minisart® с гидрофильными мембрана- ми для подготовки проб перед ВЭЖХ
ru 795.3 kB

User Manual

HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB
Minisart® Chemical Compatibility Guide
en 229.3 kB
Minisart® NML | HY | SRP — Sartorius Spritzenvorsatzfilter für die Filtration und Belüftung
en 1.4 MB

Customers Also Purchased

Sartolab® P20 Plus Pressure Filter 18068----------D, Prefilter &  0.2 µm Polyethersulfone

Sartolab® P20 Plus Pressure Filter 18068----------D, Prefilter & 0.2 µm Polyethersulfone

Learn More
Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Learn More
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Learn More
Minisart® NY25 Syringe Filter 17845--------ACK, 0.2 µm Polyamide (Nylon)

Minisart® NY25 Syringe Filter 17845--------ACK, 0.2 µm Polyamide (Nylon)

Learn More
Sartolab® P20 Prefilter, Pressure Filter 18072----------D

Sartolab® P20 Prefilter, Pressure Filter 18072----------D

Learn More
Sartolab® P20 Plus Pressure Filter 18056----------D, GF   0.2 µm Surfactant-free Cellulose Acetate

Sartolab® P20 Plus Pressure Filter 18056----------D, GF 0.2 µm Surfactant-free Cellulose Acetate

Learn More