Skip to content Skip to navigation menu

Minisart® with Acrylic-based MBS Housing

For clarification and sterilisation of liquids, filtration is the optimal method. It removes microorganisms and particles reliably, without any effects on the ingredients, due to adsorption or decomposition. For optimal results Minisart® filters made of MBS housing provide a choice of membranes with pore sizes ranging from 0.1 µm to 5 µm for high flow rates and lowest adsorption characteristics. The effective filtration area of 6.2 cm² for fastest filtration is the biggest amongst premium syringe filters and the MBS housing is color-coded for easy pore size identification. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. It is suitable for glueing and assembly to tubing.

   

Choose your product

Products (3)

Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Gamma irradiated, Female Luer Lock, Male Luer Lock, Pack Size 50

$144.00

50 Pieces
Delivery Condition
Gamma irradiated
Brand
Minisart® PES
Filtration Area
6.2 cm²
Flow Rate
140 mL/min with water at 1 bar (14.5 psi)
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Gamma irradiated, Female Luer Lock, Male Luer Slip, Pack Size 50

$144.00

50 Pieces
Delivery Condition
Gamma irradiated
Brand
Minisart® PES
Filtration Area
6.2 cm²
Flow Rate
220 mL/min with water at 1 bar (14.5 psi)
Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.8 µm, Gamma irradiated, Female Luer Lock, Male Luer Lock, Pack Size 50

$135.00

50 Pieces
Min. Order Qty.: 100
Delivery Condition
Gamma irradiated
Brand
Minisart® CA
Filtration Area
6.2 cm²
Flow Rate
400 mL/min with water at 1 bar (14.5 psi)
Results per page: | |

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions with a pH of 4 - 8. Minisart® Ophthalsart is a special NML filter with pink color dedicated to the filtration of eye solutions. All NML filters combine fast flow rates with an exceptionally pure and leachable free membrane. They are available in many different pore sizes also for the removal of larger particles. Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Due to the asymmetric membrane structure, the PES surface almost behaves like a pre-filter. Both Minisart® types NML and High Flow can be sterilised by ethylene oxide (EO) or gamma irradiation. Minisart® Air and Minisart® HY contain a hydrophobic PTFE membrane suitable for venting but also for filtration of oily liquids. The special filter Acticosart comes with an additional dome reservoir filled with active carbon. All Minisart® types with PTFE can be sterilised by EO. Minisart® NML and HY in addition have the CE mark of conformity.

  • Sterile and non-sterile versions
  • MBS housing suitable for glueing
  • PVC-free
  • 100% optical integrity test

Brochure

Minisart® Syringe Filters — The Easy Choice – Clean and Safe (US and Canada)
en 13.0 MB
Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB
宣传手册:微生物质量控制产品精简目录
zh 1.7 MB

Publication

Trinkwasser mit ICP-MS auf Schwermetalle analysieren
de 254.3 kB

User Manual

HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB
Minisart® Chemical Compatibility Guide
en 229.3 kB
Directions for Use - Minisart® High Flow | NML | Air | HY | Acticosart
en 1.2 MB

Customers Also Purchased

Minisart® NML Plus Syringe Filter 17824----------Q, 0.7 µm GF

Minisart® NML Plus Syringe Filter 17824----------Q, 0.7 µm GF

Learn More
Minisart® RC25 Syringe Filter 17764----------K, 0.2 µm Regenerated Cellulose

Minisart® RC25 Syringe Filter 17764----------K, 0.2 µm Regenerated Cellulose

Learn More
Sartolab® P20 Pressure Filter 18052----------D, 0.2 µm Surfactant-free Cellulose Acetate

Sartolab® P20 Pressure Filter 18052----------D, 0.2 µm Surfactant-free Cellulose Acetate

Learn More
Sartolab® P20 Pressure Filter 18075----------D, 0.2 µm Polyethersulfone

Sartolab® P20 Pressure Filter 18075----------D, 0.2 µm Polyethersulfone

Learn More
Minisart® NML Plus Syringe Filter 17824----------K, 0.7 µm GF

Minisart® NML Plus Syringe Filter 17824----------K, 0.7 µm GF

Learn More