Skip to content Skip to navigation menu

Microsart® @media Dishes

Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready to use. Together with the Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lid of Microsart® @media allows touch-free membrane transfer from the Microsart® @filter base, and thus reduces the risk of secondary contamination to an absolute minimum.

   

Choose your product

Products (4)

Microsart ADDmedia TSA ++
Microsart ADDmedia TSA ++
Item no.: 14315--47----ACN

$465.00

Brand
Microsart® @media
Microsart® @media, R2A, Total count
Microsart® @media, R2A, Total count
Item no.: 14322--47----ACN

$465.00

100 Pieces
Brand
Microsart® @media
Packaging
Dishes
Package Type
Dishes
Media Format
Agar
Microsart® @media, SDA (Sabouraud Dextrose), Yeasts and molds

$465.00

100 Pieces
Brand
Microsart® @media
Packaging
Dishes
Package Type
Dishes
Media Format
Agar
Microsart® @media, TSA (Tryptic Soy Agar), Total count

$465.00

100 Pieces
Brand
Microsart® @media
Packaging
Dishes
Package Type
Dishes
Media Format
Agar
Results per page: | |

Microorganisms in liquids are quantified by the membrane filtration method. The advantage of this method is that it allows accurate detection of bacteria, yeasts and molds when low counts in a high sample volume are anticipated. Transferring a membrane filter onto an agar medium is a critical step that can be a source of secondary contamination, especially if tweezers are used. Therefore, it is essential to reduce this risk.

The Microsart® @media product line excels in minimizing the risk of secondary contamination as touch-free membrane transfer rules out membrane manipulation. Moreover, these products accelerate your workflow as just a few work-saving steps are all it takes to use them. Microsart® @media products impressively meet the most stringent quality assurance standards, providing consistently reliable, results and time-saving convenience.

As a result of the combined development , the active lid of @media fits perfectly onto the Microsart® @filter base for an effortless and reliable transfer of a membrane filter onto an agar medium.

In addition, the liftable interior lid provides convenient access to select colonies after incubation for further analysis.

Major Benefits of Microsart® @media

Easy to Use

Fits perfectly onto the Microsart® @filter base, thus permitting easy and reliable transfer of a membrane filter onto an agar medium. No force is needed to snap off the funnel from the base!

Safe and Reliable

Touch-free membrane transfer rules out manipulation, minimizing major sources of secondary contamination. This results in the best growth conditions for reliable results.

Time-saving

Innovative click-fit closure permits fast and easy removal of the funnel after filtration.

  • Designed for microbial limit testing according to the USP (Chapter <61>) and EP (Chapter 2.6.12)
  • Ensures efficient, advanced workflows in quality assurance laboratories

Datasheet

Microsart ® @media — Advanced System for Touch-free Membrane Transfer
en 218.5 kB
Microsart ® @media — Das berührungsfreie Membrantransfersystem
de 219.5 kB
Microsart ® @media — Sistema de transferencia de membrana sin contacto
es 215.3 kB
Microsart ® @media
ru 589.9 kB
Microsart ® @media — Sistema avanzato per il trasferimento di membrane su terreni agarizzati
it 219.5 kB
Microsart ® @media — Système de transfert de membranes sans contact
fr 219.8 kB