Skip to content Skip to navigation menu

Microsart<sup>®</sup> @filter

Ready-to-use, sterile Microsart® @filter units combine a funnel, a filter base and a gridded membrane filter in one unit. They have been specifically developed for the detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.

   

Choose your product

Products (35)

Microsart<sup>®</sup> @filter 250, CN, white|black, 0.45µm
Filtration Area
13.2 cm²
Volume
250 mL
Pore Size
0.45 m
Packaging
2 trays of 8
Microsart ADDfilter 250,PC,0.2µm,bag
Microsart ADDfilter 250,PC,0.2µm,bag
Item no.: 16D06--25-07--BK
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
250 mL
Pore Size
0.2 µm
Microsart<sup>®</sup> @filter 250
Microsart® @filter 250
Item no.: 16D02--25-06--TF
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
250 mL
Pore Size
0.45 µm
Microsart<sup>®</sup> @filter 100, CN, white|black, 0.45 µm
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
100 mL
Pore Size
0.45 µm
Microsart<sup>®</sup> @filter 100
Microsart® @filter 100
Item no.: 16D01--10-06--BL
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
100 mL
Pore Size
0.45 µm
Microsart<sup>®</sup> @filter 100
Microsart® @filter 100
Item no.: 16D03--10-H6-ACG
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
100 mL
Pore Size
0.45 µm
Microsart<sup>®</sup> @filter 250
Microsart® @filter 250
Item no.: 16D01--25-07-ACF
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
250 mL
Pore Size
0.2 µm
ADDfilter 250,CN white/black,0.45µmHF,XL
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Funnel Material
Polypropylene (PP)
Filter Diameter
⌀ 47 mm
ADDfilter 250,CN grey-white,0.45µm HF, X
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Funnel Material
Polypropylene (PP)
Filter Diameter
⌀ 47 mm
Microsart<sup>®</sup> @filter 250
Microsart® @filter 250
Item no.: 16D03--25-H6-ACF
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
250 mL
Pore Size
0.45 µm
MS ADDfilter100, PVDF, 0.45µm
MS ADDfilter100, PVDF, 0.45µm
Item no.: 16D04--10-06--BL
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
100 mL
Pore Size
0.45 µm
Microsart<sup>®</sup> @filter 250
Microsart® @filter 250
Item no.: 16D03--25-H6--TF
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
250 mL
Pore Size
0.45 µm
Microsart<sup>®</sup> @filter 100, PC membrane, 0.45 µm, bag version
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
100 mL
Pore Size
0.45 µm
MS ADDfilter 100, PVDF white/plain, sing
MS ADDfilter 100, PVDF white/plain, sing
Item no.: 16D04--10-06-ACG
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
100 mL
Pore Size
0.45 µm
MS ADDfilter100, PVDF, 0.45µm, Tray
MS ADDfilter100, PVDF, 0.45µm, Tray
Item no.: 16D04--10-06--TG
Brand
Microsart® @filter
Filtration Area
13.2 cm²
Volume
100 mL
Pore Size
0.45 µm
Results per page: | |

Microsart® @filter 100 and 250 filter units are a sterile and ready-to-use combination of funnel, filter base and gridded membrane in one unit. They have been specifically developed for the detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.

The Microsart® @filter range has been tailored to meet individual needs. There are two volume sizes to choose from, 100 ml and 250 ml, different pore sizes and different filter colors for constrasting backgrounds during evaluation. Marked graduations allow accurate sample volumes.The optimal design permits a thorough rinsing of the system following filtration. No liquid is retained in the filter funnel. Optimal sealing to the Microsart® Base 47 mm is guaranteed by the Click-Fit closure. The filter units are available as tray versions with lids, or are stacked in bags for safe removal using the Microsart® Funnel Dispenser.

Microsart® @vance is an entire product family and stands for innovative products for microbiological analyses based on colony count determination. From taking the sample until incubation in just a few easy steps, whilst at the same time minimizing the risk of secondary contamination.All Microsart® products meet the most stringent quality assurance standards, providing reliable results and offering simple, time-saving handling.

Microsart® @vance is advanced colony counting by Sartorius Microsart® Base and Funnel DispenserMicrosart® Base 47 mm is the perfect addition to existing Combisart® and Microsart® Combi.jet stainless steel manifolds. The Microsart® Funnel Dispenser guarantees secure removal of single, sterile Microsart® @filter units. Even after opening the bag, the remaining funnels are protected from secondary contamination.

The pharmaceutical and biotech industries are driven by the need to optimize their work flows and increase efficiency without compromising their level of safety. Products and raw materials used in the pharmaceutical or biotech industry require control of microbial levels during processing and handling. All components of the filtration system must comply with international guidelines, such as USP, EP or ISO standards.

Brochure

Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB

Datasheet

Microsart® @filter 100 | 250 — Sterile Einweg-Filtereinheiten mit Klick-Fit
de 113.5 kB

User Manual

Microsart® @filter 100|250
en 214.8 kB