Cellulose Acetate Membrane Filters
Choose your product
Products (28)
Added to Shopping Cart
100 Pieces
Item no.
11107--47------N
Pore Size
0.2 µm
Filter Diameter
⌀ 47 mm
Flow Rate
24 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11104--47------N
Pore Size
0.8 µm
Filter Diameter
⌀ 47 mm
Flow Rate
200 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11104--90------N
Pore Size
0.8 µm
Filter Diameter
⌀ 90 mm
Flow Rate
200 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11104--13------N
Pore Size
0.8 µm
Filter Diameter
⌀ 13 mm
Flow Rate
200 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11104--25------N
Pore Size
0.8 µm
Filter Diameter
⌀ 25 mm
Flow Rate
200 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11105--25------N
Pore Size
0.65 µm
Filter Diameter
⌀ 25 mm
Flow Rate
115 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11104--50------N
Pore Size
0.8 µm
Filter Diameter
⌀ 50 mm
Flow Rate
200 mL/min/cm²/bar (Water)
100 Pieces
Item no.
12342--25------N
Pore Size
5 µm
Filter Diameter
⌀ 25 mm
Flow Rate
570 mL/min/cm²/bar (Water)
100 Pieces
Item no.
12342--47------N
Pore Size
5 µm
Filter Diameter
⌀ 47 mm
Flow Rate
570 mL/min/cm²/bar (Water)
25 Pieces
Item no.
12303-100------G
Pore Size
1.2 µm
Filter Diameter
⌀ 100 mm
Flow Rate
320 mL/min/cm²/bar (Water)
100 Pieces
Item no.
12303--25------N
Pore Size
1.2 µm
Filter Diameter
⌀ 25 mm
Flow Rate
320 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11105--47------N
Pore Size
0.65 µm
Filter Diameter
⌀ 47 mm
Flow Rate
115 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11107--13------N
Pore Size
0.2 µm
Filter Diameter
⌀ 13 mm
Flow Rate
24 mL/min/cm²/bar (Water)
25 Pieces
Item no.
11107--90------G
Pore Size
0.2 µm
Filter Diameter
⌀ 90 mm
Flow Rate
24 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11105--50------N
Pore Size
0.65 µm
Filter Diameter
⌀ 50 mm
Flow Rate
115 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11107--25------N
Pore Size
0.2 µm
Filter Diameter
⌀ 25 mm
Flow Rate
24 mL/min/cm²/bar (Water)
25 Pieces
Item no.
11106--90------G
Pore Size
0.45 µm
Filter Diameter
⌀ 90 mm
Flow Rate
≥69 mL/min/cm²/bar (Water)
100 Pieces
Item no.
11107--50------N
Pore Size
0.2 µm
Filter Diameter
⌀ 50 mm
Flow Rate
24 mL/min/cm²/bar (Water)
25 Pieces
Item no.
11106-100------G
Pore Size
0.45 µm
Filter Diameter
⌀ 100 mm
Flow Rate
69 mL/min/cm²/bar (Water)
They are available in different pore sizes from 0.2 to 5 µm.