Skip to content Skip to navigation menu

Microsart® Filtration Funnels

Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

   

Choose your product

Products (0)

Microsart® Funnels are sterile plastic funnels. They allow quick performance of the filtrations required in the routine testing of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius Stedim Biotech gridded membrane is placed on a stainless steel filter support and a Microsart® Funnel is simply and practically fitted on. The sample is filtered. The funnel is made of polypropylene and thus is elastic enough for optimal sealing with a click-fit closure. Graduations are marked for sufficiently exact sample volumes. The large inner diameter ensures a high flow rate. The optimized shape allows a thorough rinsing of the system subsequent to filtration.

  • Reliable results – use a new, sterile funnel for each test to avoid of cross contamination
  • Time-saving – just change the funnel, rather than spending time sanitising it
  • Simple handling – no more holding of hot funnels

Datasheet

Microsart® Funnel 100|250 — Der sterile Einweg-Filtertrichter
de 413.2 kB
Microsart® Funnel 100|250 — The sterile disposable filter funnel
en 614.8 kB
Microsart® Funnel 100 | 250 — Imbuto filtrante sterile monouso
it 224.8 kB

User Manual

Microsart® Funnel 100|250 & Microsart® Funnel Dispenser
en 53.8 kB

Customers Also Purchased

Microsart e.jet Fluid Pump 4L/min

Microsart e.jet Fluid Pump 4L/min

Learn More