Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Filtration Systems(13)

Glass Vacuum Filtration Device With Flask, 47/50 mm

$610.00

1 Piece
Filtration Area
12.5 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
All-Glass with glass frit filter support
Connectors
15 mm outside diameter
Combisart® 1-branch Manifold

$790.00

1 Piece
Brand
Combisart®
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Glass Vacuum Filtration Device, 47/50 mm

$390.00

1 Piece
Filtration Area
12.5 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
Glass with PTFE-coated screen filter support
Connectors
15 mm outside diameter
Glass Vacuum Filtration Device, 25 mm

$275.00

1 Piece
Filtration Area
3 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
Glass with PTFE-coated screen filter support
Connectors
12 mm outside diameter
Combisart® 1-branch Manifold

$740.00

1 Piece
Brand
Combisart®
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Individual Filter Holder

$700.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Filter Diameter
⌀ 47 mm / 50 mm
Polycarbonate Filter Holder

$135.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
0.5 bar (7 psi)
Collecting Vessel
Yes
Filter Diameter
⌀ 47 mm
Individual Filter Holder

$825.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Filter Diameter
⌀ 47 mm / 50 mm
Polycarbonate Filter Holder

$112.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
0.5 bar (7 psi)
Collecting Vessel
No
Filter Diameter
⌀ 47 mm
Glass Vacuum Filtration Device, 25 mm

$183.00

1 Piece
Filtration Area
3 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
Glass with glass frit filter support
Connectors
12 mm outside diameter
Glass Vacuum Filtration Device, 47/50 mm

$315.00

1 Piece
Filtration Area
12.5 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
Glass with glass frit filter support
Connectors
15 mm outside diameter
Microsart e.motion Dispenser, battery operated

$1,970.00

1 Piece
Brand
Microsart® e.motion
Power Requirements
100 – 240 V
Line Frequency
47 – 63 Hz
Dispensing Speed
0.5 sec.
Microsart e.motion Dispenser, Power-supply only

$1,720.00

1 Piece
Brand
Microsart® e.motion
Power Requirements
100 – 240 V
Line Frequency
47 – 63 Hz
Dispensing Speed
0.5 sec.
Results per page: | |