Skip to content Skip to navigation menu

Choose your product

Culture Media (99)

Chromog.Coliform NPS&SCM filter,0.45µm
Chromog.Coliform NPS&SCM filter,0.45µm
Item no.: 14049--50----RDN

$230.00

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Chromog.Coliform NPS&CN filter,0.45µm
Chromog.Coliform NPS&CN filter,0.45µm
Item no.: 14049--47------N

$225.00

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Chromog.Coliform NPS&SCM filter,0.45µm
Chromog.Coliform NPS&SCM filter,0.45µm
Item no.: 14049--47----RDN

$230.00

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Petri Dishes, 60 mm
Petri Dishes, 60 mm
Item no.: 14311--60------N

$42.00

100 Pieces

Cardboard discs and petri dishes - pre-sterilized in plastic magazines, suitable for the corresponding dispenser

Wort NPS & e.motion MF, 0.45µm
Wort NPS & e.motion MF, 0.45µm
Item no.: 14092--47----RDN

$205.00

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Sterile and individually packed NPS
Sterile and individually packed NPS
Item no.: 14062--50----RKN

$230.00

Pore Size
0.45 µm
Delivery Condition
Sterile
NKS MRS pour détection et dénombrement d

$220.00

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

NPS for Microsart® e.motion Dispenser
NPS for Microsart® e.motion Dispenser
Item no.: 14074--50----RDN

$205.00

100 Pieces
Brand
PMA
Wort NPS & gridded MF, 0.65µm
Wort NPS & gridded MF, 0.65µm
Item no.: 14078--50------N

$200.00

100 Pieces
Pore Size
0.65 µm
Animal Components
Yes
CSA Compliant
No
Harmonized Tariff Schedule
8421.29.0000
Agar Media
Agar Media
Item no.: 14148----------A

$138.00

4 Pieces
Packaging
250 ml Bottles
Package Type
Bottles and Tubes
Media Format
Agar
Animal Components
Yes
Standard TTC NPS & gridded MF, 0.45µm
Standard TTC NPS & gridded MF, 0.45µm
Item no.: 14055--50------N

$205.00

100 Pieces
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Delivery Condition
Sterile
Package Type
Individually Packed Dishes
TGE NPS & gridded MF, 0.45µm
TGE NPS & gridded MF, 0.45µm
Item no.: 14076--50------N

$200.00

100 Pieces
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Delivery Condition
Sterile
Package Type
Individually Packed Dishes
Jus de Tomate NPS & gridded MF, 0.45µm
Jus de Tomate NPS & gridded MF, 0.45µm
Item no.: 14079--47------N

$200.00

100 Pieces
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Delivery Condition
Sterile
Package Type
Individually Packed Dishes
Endo NPS & gridded MF, 0.45µm High Flow
Endo NPS & gridded MF, 0.45µm High Flow
Item no.: 14053--50------N

$205.00

100 Pieces
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Delivery Condition
Sterile
Package Type
Individually Packed Dishes
Results per page: | |