Skip to content Skip to navigation menu

Nutrient Pad Sets

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

   

Choose your product

Products (71)

Sterile and individually packed NPS
Sterile and individually packed NPS
Item no.: 14062--50----RKN

$230.00

Delivery Condition
Sterile
Pore Size
0.45 µm
Chromocult®* NPS & gridded MF, 0.45 µm
Chromocult®* NPS & gridded MF, 0.45 µm
Item no.: 14087--47------N

$205.00

100 Pieces
Delivery Condition
Sterile
Brand
Chromocult®
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Nutrient Pad Sets, Medium TGE
Nutrient Pad Sets, Medium TGE
Item no.: 14076--47----RDN

$210.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Dispenser Ready Dishes
Wort NPS & gridded MF, 0.45µm
Wort NPS & gridded MF, 0.45µm
Item no.: 14058--50----RKN

$220.00

Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Individually Packed Dishes
Sabouraud NPS&gridded MF, 0.45 High Flow
Sabouraud NPS&gridded MF, 0.45 High Flow
Item no.: 14069--47------N

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.65 µm
Packaging
10 Bags of 10 Dishes
Package Type
Individually Packed Dishes
R2A NPS & gridded MF, 0.45µm
R2A NPS & gridded MF, 0.45µm
Item no.: 14084--47------N

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Individually Packed Dishes
Schaufus-Pottinger NPS incl. Disp. mem.
Schaufus-Pottinger NPS incl. Disp. mem.
Item no.: 14091--47----RDN

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Dispenser Ready Dishes
Nutrient Pad Set Schaufus Pottinger
Nutrient Pad Set Schaufus Pottinger
Item no.: 14091--50------N

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Individually Packed Dishes
Wort NPS & e.motion MF, 0.45µm
Wort NPS & e.motion MF, 0.45µm
Item no.: 14092--50----RDN

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Dispenser Ready Dishes
R2A NPS & gridded MF, 0.45µm
R2A NPS & gridded MF, 0.45µm
Item no.: 14084--50------N

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Individually Packed Dishes
Orange Serum NPS & gridded MF, 0.45µm
Orange Serum NPS & gridded MF, 0.45µm
Item no.: 14062--47------N

$200.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Individually Packed Dishes
VLB-S7-S NPS & gridded MF, 0.45µm
VLB-S7-S NPS & gridded MF, 0.45µm
Item no.: 14059--50------N

$200.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Individually Packed Dishes
Orange Serum Nutrient Pad Set, pH 3.2
Orange Serum Nutrient Pad Set, pH 3.2
Item no.: 14096--47----RDN

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.8 µm
Packaging
10 Bags of 10 Dishes
Package Type
Dispenser Ready Dishes
Medium Wort Nutrient Pad Set
Medium Wort Nutrient Pad Set
Item no.: 14058--47----RDN

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.65 µm
Packaging
10 Bags of 10 Dishes
Package Type
Dispenser Ready Dishes
Medium Orange Serum Nutrient Pad Set
Medium Orange Serum Nutrient Pad Set
Item no.: 14062--50----RDN

$205.00

100 Pieces
Delivery Condition
Sterile
Pore Size
0.45 µm
Packaging
10 Bags of 10 Dishes
Package Type
Dispenser Ready Dishes
Results per page: | |

Sartorius Nutrient Pad Sets have been used successfully in the membrane filter method for more than 30 years. Practical and easy to handle, Nutrient Pads reduce labor and simplify many microbiological testing procedures. Microorganisms require the appropriate culture media for optimal growth. Nutrient Pad Sets are sterile, dehydrated culture media. Once they are moistened with 3.0 – 3.5 ml of sterile and demineralized (or pure ) water they are ready-to-use immediately. The level of moisture is optimal when an excess ring of water surrounding the NPS is visible.

The standard NPS box contains 100 sterile Nutrient Pads, each of which is individually inserted in a petri dish and sterilized. Ten each of these petri dishes are sealed in an aluminum bag. This special packaging in bags protects the sensitive formula constituents of the Nutrient Pad during transport and storage from fluctuations in humidity and temperature. As a result, it guarantees the high quality of our NPS throughout their entire shelf life up to 24 months. This makes the Sartorius Nutrient Pads Sets unique: No other ready-to-use culture media around the globe assures such consistently high quality and reproducible results up to 24 months.

Compliance with International Standards: Currently, Sartorius offers more than 30 different Nutrient Pad Set types to meet the diverse requirements of microbiological analysis. Aside from the European drinking water directive, they comply with other international regulations and recommendations: international pharmacopoeias, DIN and ISO standards, the American Standards for Water and Foods, mineral water regulations, brewery guidelines, such as MEBAC or EBC, and recommendations of the food industry, such as LMBG, NCA and ICUMSA, etc.

Includes Membrane Filters: All Nutrient Pad Set types are supplied with the appropriate membrane filters, which are also individually sterile packaged. Nutrient Pad Sets are also available with Microsart® e.motion Membrane Filters which are specially designed for the Microsart® e.motion Dispenser and can be conveniently inserted. The membrane filters are then automatically removed from their sterile package. All membrane filters, tailored to meet the special requirements of microbial detection, are available with 47 or 50 mm diameter.

  • Trouble-free storage up to 24 month
  • Compliance with international standards and references
  • Validation guide available
  • Highly versatile -multiple applications
  • Economical – no time consuming and labor intensive preparation of nutrient media (sterilization, cleaning etc.)
  • Easy handling – no need for comprehensive microbiological testing equipment

Brochure

Mikrobiologie und Wein — Vorsorge und Kontrolle für Produkt und Betrieb
de 688.3 kB
Microbiology and Wine — Preventive care and monitoring in the wine industry
en 687.2 kB
Ensaio Microbiológico de Alimentos, Bebidas, Água Potável e Produtos Farmacêuticos
pt 6.8 MB
Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
de 6.8 MB
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB
Controlli microbiologici di alimenti, bevande, acqua potabile e prodotti farmaceutici
it 6.8 MB

Poster

Trinkwasserqualität nachweisen… Poster NPS
de 1.6 MB
Monitoring the quality of drinking water… Poster NPS
en 2.4 MB
NKS – Conjunto de Pads Nutrientes Poster NPS
pt 2.0 MB
Nährkartonscheiben Poster NPS
de 1.7 MB
Nutrient Pad Sets Poster NPS
en 1.1 MB
Cartoni nutrienti (NPS) Poster NPS
it 1.8 MB
Sets de discos nutrientes Poster NPS
es 2.0 MB

User Manual

14077 MRS Nutrient Pad Sets (N and RDN) Manuals NPS
en 87.1 kB

Customers Also Purchased

Microsart e.jet Fluid Pump 4L/min

Microsart e.jet Fluid Pump 4L/min

Learn More
Dosing Syringe, 0.5 - 5 ml, new

Dosing Syringe, 0.5 - 5 ml, new

Learn More