Skip to content Skip to navigation menu

Gelatine Membrane Filters

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

   

Choose your product

Products (6)

Gelatine Membrane Filters, Diameter 50mm, Pack Size 50

$265.00

50 Pieces
Package Type
Bags
Filtration Area
38.5 cm²
Maximum Allowable Working Temperature
60 °C (140 °F)
With Filter Holder
No
Gelatine Membrane Filters, Diameter 50mm, Pack Size 100

$395.00

100 Pieces
Package Type
Bags
Filtration Area
38.5 cm²
Maximum Allowable Working Temperature
60 °C (140 °F)
With Filter Holder
No
Gelatine Membrane Filters, Diameter 37mm, Pack Size 50

$184.00

50 Pieces
Package Type
Bags
Filtration Area
38.5 cm²
Maximum Allowable Working Temperature
60 °C (140 °F)
With Filter Holder
No
Gelatine Membrane Filters, Diameter 25mm, Pack Size 50

$180.00

50 Pieces
Package Type
Bags
Filtration Area
38.5 cm²
Maximum Allowable Working Temperature
60 °C (140 °F)
With Filter Holder
No
Gelatine Membrane Filters, Diameter 47mm, Pack Size 50

$265.00

50 Pieces
Package Type
Bags
Filtration Area
38.5 cm²
Maximum Allowable Working Temperature
60 °C (140 °F)
With Filter Holder
No
Gelatine Membrane Filters, Diameter 47mm, Pack Size 100

$420.00

100 Pieces
Package Type
Bags
Filtration Area
38.5 cm²
Maximum Allowable Working Temperature
60 °C (140 °F)
With Filter Holder
No
Results per page: | |

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses. Gelatine filter disposables are individually packaged, pre-sterilised and ready-to-connect units, each consisting of a gelatine membrane filter and a holder. Gelatine membrane filters are still available as filter discs, suitable for the filter holder 17655 (80 mm diameter) supplied with the MD8 airscan® air samplers as well as in smaller diameters.

  • 'Absolute' retention rate (99.9995% for Bac. sub. niger, 99.94% for T3 phages)
  • The filter maintains the viability of collected microorganisms for a relevant and meaningful sampling time
  • Gelatine filters are completely water-soluble, therefore microbes in one sample can be cultivated in/on different nutrient media or low and high bacteria counts can be measured - the sample is not affected by inhibitors
  • The solubility of the gelatine filter is a prerequisite for virus sampling

Application Note

Appl_BioPat-Trace_SLL4016-e.pdf
en 854.9 kB
Detecting Airborne Influenza Virus A
en 238.3 kB
Viren- und Phagensammlung aus der Luft mt der Gelatine-Membranfilter-Methode.
de 113.8 kB
Sampling Virus Aerosols Using the Gelatin Membrane Filter — Collection using a Membrane Filter at a High Air Sampling Rate
en 96.3 kB
Sampling Virus Aerosols Using the Gelatin Membrane Filter
en 62.9 kB

Brochure

Gelatin Membrane Filter Method: For quantitative, validatable air monitoring in isolators and clean rooms
en 165.7 kB

Catalog

Products for Microbiological Control (US and Canada)
en 5.2 MB

Datasheet

Gelatin Filter Disposables — for Quantification and Differentiation of Airborne Organisms
en 722.5 kB
Disposable con membrana filtrante in gelatina — per il campionamento di microrganismi aerogeni
it 269.8 kB

Publication

Sampling Virus Aerosols — Comparative Studies on the Efficiency of Gelatin Membrane Filters, Impaction Collectors and Impingers
en 67.2 kB
Sampling Virus Aerosols Using the Gelatin Membrane Filter
en 88.6 kB

User Manual

Membranfilter aus Gelatine
en 97.1 kB
BACTair™ — Gebrauchsanleitung für BACTair™ Nährbodenschalen
en 86.6 kB