Skip to content Skip to navigation menu

Culture Media Bottles and Tubes

Agar media for colony counting by the membrane filtration method or via direct incubation.

 

Choose your product

Products (2)

Liquid Broth Media
50 Pieces
Item no.
14127----------K
Culture Media
VLB-S7-S
Target Microorganism
Lactobacilli, Pediococci and beer spoiling

$198.00

Agar Media
4 Pieces
Item no.
14148----------A
Culture Media
VLB-S7-S
Target Microorganism
Lactobacilli, Pediococci and beer spoiling

$152.00

  • Time- and cost-saving
  • Compliance with international standards and references
  • Consistent quality

The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.

Brochure

Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB

Customers Also Purchased

Incubator, 100-240V, 50/60Hz, 18 Litre

Incubator, 100-240V, 50/60Hz, 18 Litre

Learn More
Petri Dishes, 60 mm

Petri Dishes, 60 mm

Learn More