Skip to content Skip to navigation menu

Combisart® Manifolds

Combisart® system for microbiological analysis or particle count in quality assurance. The system features a modular design and field-proven standard accessories to make your choice easier. At the heart of the Combisart® system is a stainless steel manifold, designed to accommodate all types of filter holders and funnels, such as ready-to-use funnels, flammable units, like stainless steel funnels for colony counting and autoclavable glass and polycarbonate filter holders.

 

Choose your product

Products (0)

Results per page: | |

The Sartorius Combisart® system enables you to select the optimal hardware and consumables for your needs in microbiological analysis or particle count in quality assurance. Combisart® features a modular design and field-proven standard accessories to make your choice easier. The heart of the Combisart® system is a stainless steel manifold designed to accommodate all types of filter holders and funnels such as:- Ready-to-use units Biosart® 100 Monitors- Ready-to-use units Biosart® 250 Funnels- Flammable units such as stainless steel funnels for colony counting- Autoclavable glass filter holders- Autoclavable polycarbonate filter holders.

  • Sterile venting of each membrane after filtration
  • Sterilisation acc. to ISO 8199
  • Special polished stainless steel surfaces allow easy cleaning & rinsing
  • Filtration of three or six samples in parallel
  • Easy pouring out of non-filterable samples
  • Equally easy for right- and left-handed users
  • Maximum flexibility due to different set-ups
  • Space-saving in the autoclave
  • Stainless steel 304 - long lifecycle

Brochure

Technical Cleanliness Filters, Balances and Accessories for Your Particle Analysis
en 7.8 MB
Technische Sauberkeit Filter, Waagen und Zubehörteile für Ihre Partikelanalyse
de 7.8 MB
Combisart® — Pour un comptage des colonies rapide, fiable et économique/
fr 8.1 MB
Combisart® — Der wirtschaftliche Weg zur schnellen und sicheren Koloniezahlbestimmung
de 6.1 MB
Combisart® — The Economic Way for Fast and Reliable Colony Counting
en 6.3 MB
Combisart® — Il sistema economico per una conta delle colonie rapida e affidabile
it 8.1 MB
Combisart® — Оптимальный выбор. Быстрота выполнения и надёжность результатов микробиологического анализа
ru 6.4 MB
Combisart® — La forma económica de efectuar un recuento rápido y fiable de colonias
es 8.1 MB
Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
de 6.8 MB
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB

Poster

Qualitätssicherung von Getränken, Wasser und Lebensmitteln...
de 376.6 kB
Monitoring the quality of beverages, water and foods…
en 378.2 kB

User Manual

Combisart® — Vacuum Filtration Systems for Colony Count and Particle Counting
en 1.2 MB
Combisart® — Установки вакуумной фильтрации Combisart® для подсчёта колоний и подсчёта частиц
ru 884.8 kB
Combisart® manifold with sterile vented filter station(s)
en 94.6 kB