Skip to content Skip to navigation menu

BACTair™ Culture Media Plates

Impact your microbiological air monitoring - for an exceptional recovery of airborne microorganisms.

 

Choose your product

Products (2)

BACTair™ Culture Media Plates
BACTair™ Culture Media Plates
Item no.: 14321-110----ACD
Delivery Condition
Sterile
Culture Media
Sabouraud Agar
Package Type
Plates
Sterilization Method
Gamma irradiation
BACTair™ Culture Media Plates
BACTair™ Culture Media Plates
Item no.: 14320-110----ACD
Delivery Condition
Sterile
Culture Media
Tryptic Soy Agar (TSA)
Package Type
Plates
Sterilization Method
Gamma irradiation
Results per page: | |

BACTair™ culture media plates are ready-to-connect prefilled agar media plates for microbiological air monitoring using the AirPort MD8 air sampler (impaction method). Airborne microorganisms are directly captured on the culture media plates, where the plates function directly as collection heads. This means that the collection properties are integrated right into the culture media plates. With BACTair™, there is no longer a need for metal sieve plates or metal collection heads, which demand regular sterilisation for routine sampling. The geometry of the culture media plate with its 400 holes yields exceptional sampling efficiency.

  • Individually, sterile packaged
  • Integrated disposable sieve
  • Pre-filled with agar media
  • Samples 1m³ in 8 minutes
  • Optimised geometry

Brochure

BACTair™
en 345.5 kB
Чашки BACTair™
ru 2.0 MB

Datasheet

BACTair™ — Das neue Luftkeimsammelverfahren zur mikrobiologischen Überprüfung der Raumluft
de 74.9 kB
BACTair™ — A New Method for Microbiological Air Monitoring
en 141.0 kB