Skip to content Skip to navigation menu

Sartobind® Sulfated Cellulose A4 Sheet

Sartobind® Sulfated Cellulose membranes are macroporous, cellulose-based membranes for pseudo-affinity chromatography of viruses.

Item no.:  94SC--04-001

   

Sartobind Sulfated Cellulose membranes is designed for maximum virus accessibility to achieve high binding capacity, high selectivity and recovery. The pore structure enables a large binding surface for large molecules at adsorber typical flow rates. The selectivity and recovery is maximized by using a pseudo affinity ligand for capture of influenza and other virus targets as modified vaccinia Ankara virus.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

User Manual

Directions for Use - Sartobind® Sulfated Cellulose Sheet
en 88.5 kB

 

  • Membrane Area
    624 cm²
  • Membrane Material
    Stabilised reinforced cellulose
  • Membrane Thickness
    275 µm
  • Membrane Type
    Pseudo affinity membrane
  • Reinforcement Material
    Polyester

 

  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Flow Rate
    >100 mL/cm² × min at 1 bar (14.5 psi)
  • Ligand
    Sulfated cellulose
  • Ligand Density
    10 – 15 μeg/cm²
  • Pore Size
    0.8 µm
  • Reference Protein
    Influenza virus
  • Typical Dynamic Binding Capacity 10% per mL
    1 × 106 HAU*/mL
  • What you receive
    • 1 sheet
    • 1 manual
  • pH Stability
    pH 3 – 14 (short term), pH 4 – 13 (long term)

 

  • Dimensions
    21 cm × 29.7 cm
  • Pack Size
    1
Re-usable Polycarbonate Syringe Filter Holders, 25 mm

$101.00

This polycarbonate filter holder has been designed for the use of 25 mm filters for the filtration of aqueous solutions.

Customers Also Purchased

Sartobind® S nano 3 mL, 8 mm bed height

Sartobind® S nano 3 mL, 8 mm bed height

Learn More
Sartobind® S nano 1 mL, 4 mm bed height

Sartobind® S nano 1 mL, 4 mm bed height

Learn More
Sartobind® Q nano 3 mL, 8 mm bed height

Sartobind® Q nano 3 mL, 8 mm bed height

Learn More
Sartobind STIC® PA pico 0.08 mL

Sartobind STIC® PA pico 0.08 mL

Learn More
Sartobind® Selection Kit pico

Sartobind® Selection Kit pico

Learn More
Sartobind® Phenyl pico 0.08 mL

Sartobind® Phenyl pico 0.08 mL

Learn More