Skip to content Skip to navigation menu

Membrane Chromatography

   

Choose your product

Narrow your results

Filter by product attributes

Products (37)

Sartobind® IDA 75
Sartobind® IDA 75
Item no.: 93IDA-42DB-12--V
Brand
Sartobind®
Bed Height
4 mm
Ligand
Iminodiacetic acid
Pore Size
3 - 5 µm
Sartobind® Protein A
Sartobind® Protein A
Item no.: 93PRAP06HB-12--A
Brand
Sartobind®
Bed Height
4 mm
Ligand
Protein A
Pore Size
0.45 µm
Sartobind® Sulfated Cellulose A4 Sheet
Brand
Sartobind®
Dimensions
21 cm × 29.7 cm
Ligand
Sulfated cellulose
Flow Rate
>100 mL/cm² × min at 1 bar (14.5 psi)
Vivapure® H Mini S & Q
Vivapure® H Mini S & Q
Item no.: VS-IX01SQ16

$147.00

16 Pieces
Brand
Vivapure® H
Ligand
Quaternary ammonium
Binding Capacity
4 mg
Sample Volume
24 × 0.5 mL
Vivapure® S Maxi H
Vivapure® S Maxi H
Item no.: VS-IX20SH08
Brand
Vivapure® S
Ligand
Sulphonic acid
Binding Capacity
60 – 80 mg
Sample Volume
8 × 20 mL
Vivapure® D Mini H
Vivapure® D Mini H
Item no.: VS-IX01DH24

$210.00

24 Pieces
Brand
Vivapure® D
Ligand
Diethylamine
Binding Capacity
4 mg
Sample Volume
24 × 0.5 mL
Sartobind® Q A4 Sheet
Sartobind® Q A4 Sheet
Item no.: 94IEXQ42-001
Brand
Sartobind® Q
Dimensions
21 cm × 29.7 cm
Ligand
Quaternary ammonium
Flow Rate
> 80 mL/cm² × min at 1 bar (14.5 psi)
Sartobind® IDA A4 Sheet
Sartobind® IDA A4 Sheet
Item no.: 94IDA-42-001
Brand
Sartobind®
Dimensions
21 cm × 29.7 cm
Ligand
Iminodiacetic acid
Flow Rate
> 30 mL/cm² × min at 1 bar (14.5 psi)
Vivapure® S Mini H
Vivapure® S Mini H
Item no.: VS-IX01SH24
Brand
Vivapure® S
Ligand
Sulphonic acid
Binding Capacity
4 mg
Sample Volume
24 × 0.5 mL
Vivapure® Q Mini H
Vivapure® Q Mini H
Item no.: VS-IX01QH24

$210.00

24 Pieces
Brand
Vivapure® Q
Ligand
Quaternary ammonium
Binding Capacity
4 mg
Sample Volume
24 × 0.5 mL
Sartobind® Phenyl nano 3 mL
Sartobind® Phenyl nano 3 mL
Item no.: 96HICP42EUC11--A
Brand
Sartobind® Phenyl
Bed Height
8 mm
Ligand
Phenyl
Type
Membrane adsorber
Sartobind® D A4 Sheet
Sartobind® D A4 Sheet
Item no.: 94IEXD42-001
Brand
Sartobind®
Dimensions
21 cm × 29.7 cm
Ligand
Diethylamine
Flow Rate
> 80 mL/cm² × min at 1 bar (14.5 psi)
Vivapure® Q Maxi H
Vivapure® Q Maxi H
Item no.: VS-IX20QH08

$400.00

8 Pieces
Brand
Vivapure® Q
Ligand
Quaternary ammonium
Binding Capacity
60 – 80 mg
Sample Volume
8 × 20 mL
Vivapure® D Maxi H
Vivapure® D Maxi H
Item no.: VS-IX20DH08

$400.00

8 Pieces
Brand
Vivapure® D
Ligand
Diethylamine
Binding Capacity
60 – 80 mg
Sample Volume
8 × 20 mL
Sartobind® S nano 3 mL, 8 mm bed height
Sartobind® S nano 3 mL, 8 mm bed height
Item no.: 96IEXS42EUC11--A
Brand
Sartobind® S
Bed Height
8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber
Results per page: | |