s
Skip to content Skip to navigation menu

Vacuum Comparator

Electronic Sartorius mass comparator with vacuum chamber and load alternator for 1 kg mass prototypes of national metrological institutes for research and for highly accurate determination of differences in mass.Vacuum mass comparator for 1 kg mass prototypes of national metrological institutes for research and for highly accurate mass calibration. The electronic vacuum mass comparator features a vacuum chamber and load alternator for 1 kg mass prototypes and is capable of determining differences in mass to an accuracy of 0.1 μg for weights of 1 kg - even under high-vacuum conditions.

Item no.:  CCL1007

Availability:  On Request

Sartorius has mastered the core disciplines of weighing like no other company. Sartorius sets new standards in mass metrology. In cooperation with the Bureau International des Poids et Mesures and the Institute for Process Measurement and Sensor Technology of the Technical University of Ilmenau, Sartorius has developed a mass comparator — the CCL1007 — that is capable of determining differences in mass to an accuracy of 0.1 μg for weights of 1 kg — even under high-vacuum conditions.

  • The comparator is protected from environmental effects by a pressure-stable, non-magnetic aluminum chamber.
  • The unique three-point holder is capable of handling both cylindrical weights and silicon spheres efficiently.
  • The weigh cell is located in the upper section of the vacuum chamber. The weighing pan for the substitution weights is accessed via the upper loading hatch.
  • The motors that drive the load alternator and the weight changing device are located outside the vacuum chamber. This reduces interference caused by temperature fluctuations.
  • All components inside the vacuum chamber are completely resistant to high vacuum and, therefore, will not outgas under vacuum. This prevents any contamination of the weights.
  • The more than 20 vacuum flanges enable additional sensors to be introduced into the vacuum chamber, which has sufficient space to accommodate additional measuring instruments.
  • Inclusive Printer and PC

Brochure

Massemetrologie — Präzision ist eine Frage des richtigen Equipments
de 7.0 MB
Mass Metrology — Precision Is a Matter of Having the Right Equipment
en 7.0 MB

User Manual

Sartorius Comparator Schnittstellenbeschreibung
de 121.7 kB
Controller for Automatic Mass Comparators from Software Version 1.22 for CC.......- L / CCE.......- L Model
en 234.6 kB
Sartorius Comparator Interface Description
en 120.8 kB

Product properties

  • Maximum capacity
    1,031 kg
  • Repeatability
    0.2 µg
  • Readability
    0.1 µg
  • Repeatability (typical), s
    0.1 µg
  • Software
    Yes

Technical attributes

  • Linearity
    1 µg
  • Typical stabilization time
    80 s
  • Weighing pan diameter
    ⌀ 50 mm
  • Pressure range
    10-⁶ –1,000 mbar
  • Application Area
    1 mg - 1 kg
  • Electronic weighing range & taring range
    2 g
  • Off-center loading error
    0 µg
  • Sample size (WxD)
    34 - 95 × 110 mm
  • Cycle time ABBA
    480 s
  • Centermatic
    Yes
  • Load Alternator
    8
  • Control unit
    Yes
  • Additional Product Specifications
    • Diameter range for a silicon sphere: 45 - 100 mm
    • Range sensitivity: 0.2 µg / 500 mg
    • Helium leakage rate: < 10E-7 (mbar*l)/s
    • Repeatability in vacuum:0.1 µg