Skip to content Skip to navigation menu

Temperature sensor for YCM16C

Item no.:  YCM20T

Availability (ex works):  On Request

Precision sensor for measuring the airtemperature. This sensor is especially resistant toair pollutants as it features a high-quality capacitive measuring element.In combination with the sophisticatedelectronics, it guarantees outstandingmeasuring accuracy. The sensor isdesigned for high-quality use inmetrology. Special performance features:- PT100 1/10 DIN class B - 4 wire-circuit

Dimensions

  • Length
    80 mm

Specifications

  • Temperature Range
    -70°C – +300°C

Weights

  • Weight
    0.17 kg