Manual Mass Comparators

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 14 models is available with maximum capacities of 6 g to 64 kg and readabilities of 0.1 μg to 10 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

Choose your product

Products (15)

Cubis® Manual Mass Comparator
Item no.
MCM106
Maximum Weighing Capacity
111 g
Scale Interval
1 µg
Cubis® Manual Mass Comparator
Item no.
MCM10K3
Maximum Weighing Capacity
11 kg
Scale Interval
1 mg
Cubis® Manual Mass Comparator
Item no.
MCM1004
Maximum Weighing Capacity
1,110 g
Scale Interval
0.1 µg
Cubis® Manual Mass Comparator
Item no.
MCM2004
Maximum Weighing Capacity
2,500 g
Scale Interval
0.1 µg
Cubis® Manual Mass Comparator
Item no.
MCM1005
Maximum Weighing Capacity
1,110 g
Scale Interval
0.01 mg
Cubis® Manual Mass Comparator
Item no.
MCM40K3
Maximum Weighing Capacity
41 kg
Scale Interval
1 mg
Cubis® Manual Mass Comparator
Item no.
MCM6.7
Maximum Weighing Capacity
6.1 g
Scale Interval
0.1 µg
Cubis® Manual Mass Comparator
Item no.
MCM60K2
Maximum Weighing Capacity
64 kg
Scale Interval
10 mg
Cubis® Manual Mass Comparator
Item no.
MCM5004
Maximum Weighing Capacity
5,100 g
Scale Interval
0.1 mg
Cubis® Manual Mass Comparator
Item no.
MCM66
Maximum Weighing Capacity
61 g
Scale Interval
1 µg
Cubis® Manual Mass Comparator
Item no.
MCM5003
Maximum Weighing Capacity
5,100 g
Scale Interval
1 mg
Cubis® Manual Mass Comparator
Item no.
MCM605
Maximum Weighing Capacity
610 g
Scale Interval
0.01 mg
Cubis® Manual Mass Comparator
Item no.
MCM36
Maximum Weighing Capacity
31 g
Scale Interval
1 µg
Cubis® Manual Mass Comparator
Item no.
MCM60K3
Maximum Weighing Capacity
64 kg
Scale Interval
2 mg
Man. mass comp. w. calibr. climate mod.
Item no.
MCM60K2-DAKKS Discontinued

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 14 models is available with maximum capacities of 6 g to 64 kg and readabilities of 0.1 μg to 10 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 14 models is available with maximum capacities of 6 g to 64 kg and readabilities of 0.1 µg to 10 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

  • Cubis® MSA color touch screen for fast and simple configuration of parameters and workflows
  • Complete mass standard laboratory in a single unit
  • Integrated climate sensors for recording all datarelevant for determining measurement uncertainty
  • Integrated workflow control for efficient anderror-free mass comparison
  • Fast measurement cycles according to the ABA, ABBA, AB1…BnA
  • Sensor-equipped climate module integrated into the draft shield for recording the temperature, humidity and air pressure
  • Integrated calibration workflows for ABA, ABBA, AB1..BnA cycles to ensure efficient, error-free mass comparison- Fully integrated function for determining the measurement uncertainty in accordance with OIML and ASTM recommendations
  • Filters for optimal adaptation of the mass comparator to ambient conditions
  • Monolithic weighing technology
  • For display and evaluation, complete electronics and power supply separated from the weighing system to prevent heat from affecting the results
  • All MCM mass comparators featuring eccentric (off-center) load compensation for easy loading of weights without automatic centering
  • Additional applications for density determination, statistics and individual identifiers are integrated as standard programs
  • Built-in SD card slot for storage and transfer of all data and settings
  • Graphical level indicator for interactive user guidance during levelling
  • Easy logging of reference weight data
  • Continuous weighing range display: any weight between 0 g and the maximum capacity can be displayed
  • USB, RS-232C and Ethernet interface ports to integrate the mass comparator into networks or to enable it to communicate with external software via third-party protocols, standardized communication protocols or Web services

Product Information

  • Brand
    Cubis® MCM
Ready to Buy?