Knob Weights

Individual E1, E2, F1, F2 and M1 OIML class weights. The special steel knob weights are highly polished, corrosion-resistant and available from 1 g to 50 kg. They are non-magnetisable and have a density of 8.0 g/cm3. Packaged in a plastic case (up to 20 g) or a wooden case (from 50 g) the knob weights are comfortably to store.

Choose your product

Products (10)

Knob Weight
Item no.
YCW721-02
Nominal Mass Value
20 kg
Accuracy Class acc. to OIML R111
E1
DAkkS Certificate
Yes
Packaging
in a lined wooden box
Knob Weight
Item no.
YCW322-00
Nominal Mass Value
2 g
Accuracy Class acc. to OIML R111
E2
DAkkS Certificate
No
Packaging
in a lined wooden box
Knob Weight
Item no.
YCW412-00
Nominal Mass Value
10 g
Accuracy Class acc. to OIML R111
E2
DAkkS Certificate
No
Packaging
in a lined wooden box
Knob Weight
Item no.
YCW711-02
Nominal Mass Value
10 kg
Accuracy Class acc. to OIML R111
E1
DAkkS Certificate
Yes
Packaging
in a lined wooden box
Knob Weight
Item no.
YCW313-AC-02
Nominal Mass Value
1 g
Accuracy Class acc. to OIML R111
F1
DAkkS Certificate
Yes
Packaging
in a plastic screw box
Knob Weight
Item no.
YCW413-AC-02
Nominal Mass Value
10 g
Accuracy Class acc. to OIML R111
F1
DAkkS Certificate
Yes
Packaging
in a plastic screw box
Knob Weight
Item no.
YCW714-AC-00
Nominal Mass Value
10 kg
Accuracy Class acc. to OIML R111
F2
DAkkS Certificate
No
Packaging
in a plastic screw box
Knob Weight
Item no.
YCW623-AC-02
Nominal Mass Value
2 kg
Accuracy Class acc. to OIML R111
F1
DAkkS Certificate
Yes
Packaging
in a plastic screw box
Knob Weight
Item no.
YCW452-AC-02
Nominal Mass Value
50 g
Accuracy Class acc. to OIML R111
E2
DAkkS Certificate
Yes
Packaging
in a plastic screw box
Knob Weight
Item no.
YCW553-AC-02
Nominal Mass Value
500 g
Accuracy Class acc. to OIML R111
F1
DAkkS Certificate
Yes
Packaging
in a plastic screw box

Knob Weights

Ready to Buy?