Skip to content Skip to navigation menu

Manual Mass Comparators

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 14 models is available with maximum capacities of 6 g to 64 kg and readabilities of 0.1 μg to 10 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

   

Choose your product

Products (3)

Cubis® Manual Mass Comparator
Brand
Cubis® MCM
Cubis® Manual Mass Comparator
Brand
Cubis® MCM
Cubis® Manual Mass Comparator
Brand
Cubis® MCM

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 14 models is available with maximum capacities of 6 g to 64 kg and readabilities of 0.1 µg to 10 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

  • Cubis® MSA color touch screen for fast and simple configuration of parameters and workflows
  • Complete mass standard laboratory in a single unit
  • Integrated climate sensors for recording all datarelevant for determining measurement uncertainty
  • Integrated workflow control for efficient anderror-free mass comparison
  • Fast measurement cycles according to the ABA, ABBA, AB1…BnA
  • Sensor-equipped climate module integrated into the draft shield for recording the temperature, humidity and air pressure
    • Integrated calibration workflows for ABA, ABBA, AB1..BnA cycles to ensure efficient, error-free mass comparison- Fully integrated function for determining the measurement uncertainty in accordance with OIML and ASTM recommendations
      • Filters for optimal adaptation of the mass comparator to ambient conditions
        • Monolithic weighing technology
          • For display and evaluation, complete electronics and power supply separated from the weighing system to prevent heat from affecting the results
          • All MCM mass comparators featuring eccentric (off-center) load compensation for easy loading of weights without automatic centering
            • Additional applications for density determination, statistics and individual identifiers are integrated as standard programs
              • Built-in SD card slot for storage and transfer of all data and settings
              • Graphical level indicator for interactive user guidance during levelling
                • Easy logging of reference weight data
                • Continuous weighing range display: any weight between 0 g and the maximum capacity can be displayed
                  • USB, RS-232C and Ethernet interface ports to integrate the mass comparator into networks or to enable it to communicate with external software via third-party protocols, standardized communication protocols or Web services

Brochure

Massemetrologie – Professionelles Equipment für absolute Präzision
de 19.2 MB
Mass Metrology – Professional Equipment for Absolute Precision
en 29.3 MB
Métrologie de masse : Un équipement professionnel pour une précision absolue
fr 4.7 MB
宣传手册:实验室称重产品精简目录
zh 9.9 MB