Automatic Mass Comparators

Mass comparators with automatic load alternator for fully automatic mass comparison of individual reference mass standards and groups of weights. These mass metrology devices are suitable for use in precision classes E1 and E2 in national primary laboratories. The advantage of Sartorius mass comparators with automatic load alternator is that special cylindrical or stackable weights are not required.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (3)

  • Automatic Mass Comparator with Load Alternator
    Item no.
    CCE50001S-L Discontinued
    Scale Interval
    1 mg
    Maximum Weighing Capacity
    51 kg
  • Automatic Mass Comparator with Load Alternator
    Item no.
    CCE20000S-L Discontinued
    Scale Interval
    0.1 mg
    Maximum Weighing Capacity
    20.05 kg
  • Automatic Mass Comparator with Load Alternator
    Item no.
    CCE10000S-L Discontinued
    Scale Interval
    0.1 mg
    Maximum Weighing Capacity
    10.05 kg
  • Automatic Mass Comparators