Ex-Link Converter - PMA.Evolution
This Ex-Link Converter is a dedicated device providing power and data to the PMA.Evolution EVO1X or LAB1X weighing platforms (FM14ATEX0085X). All signal outputs to the PMA.Evolution are available in RS232 communications.
- Price (USD):
- $977.00
- Item No.:
- YCO14-Y
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Paint Mixing Accessories
Features:
- Housed within non-metallic enclosure
- Dedicated potential equalization connection (for both PMA.Evolution and YCO14-Y Ex-Link Converters)
- Power and data connections made via multi-conductor CAT6 cable
- IP40 in accordance with EN 60529/IEC 60529
Compliance Information
-
Ex Approval/ZoneEx zone 2