Skip to content Skip to navigation menu

Entris® Precision Balance, 420g, 1mg, Internal Adjustment

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Item no.:  ENTRIS423I-1SUS

Availability (ex works):  Discontinued

See Successor Product
   

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

What is included

  • Universal power adapter
  • Round draft shield for mg-balances
  • Installation and operating instructions

Brochure

Entris®
pt 724.6 kB
Entris®
en 707.4 kB
Entris®
687.4 kB
Entris®
en 687.4 kB
Entris®
de 687.5 kB
Entris®
fr 709.2 kB
Entris®
es 713.5 kB
Entris®
it 712.9 kB

Datasheet

Data Sheet Entris®
en 675.0 kB
Data Sheet Entris®
en 675.4 kB
Data Sheet Entris®
de 675.6 kB
Data Sheet Entris®
fr 662.9 kB
Data Sheet Entris®
it 663.7 kB
Data Sheet Entris®
es 662.3 kB

User Manual

Descrizione dell’interfaccia per le bilance Entris, ED, GK e GW
it 151.3 kB
Description de l’interface des balances Entris, ED, GK et GW
fr 152.5 kB
Schnittstellenbeschreibung für Entris, ED-, GK- und GW-Waagen
de 143.4 kB
Betriebsanleitung Entris®
de 1.3 MB
Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB
Kullanım Talimatları Entris®
1.4 MB
Descripción de interfaz para balanzas Entris, ED, GK y GW
es 136.9 kB
Mode d’emploi Entris®
fr 1.5 MB
Operating Instruction Entris®
en 2.5 MB
Instrucciones de manejo Entris®
es 1.5 MB
Manuale d’uso Entris®
it 1.5 MB

Compliance Information

  • Legal Verification
    None

Dimensions

  • Dimensions (W×D×H)
    230 × 303 × 136 mm
  • Weighing Pan Diameter
    ⌀ 115 mm

Features

  • Adjustment
    Internal
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain
  • Display
    White backlit, high-contrast display with 15 mm digits
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Leveling
    Manual
  • Readability
    1 mg
  • Repeatability
    1 mg
  • Typical Stabilization Time
    1 s
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    Manual
  • External Calibration Weight
    200 g | F1
  • Linearity
    2 mg
  • Sensitivity Drift between +10 °C and +30 °C
    3 ± ppm/K
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton

Operating Conditions

  • Maximum Weighing Capacity
    420 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    12.0 – 18.0 V DC | 2 W (typically)

Product Information

  • Packaging
    460 × 390 × 250 mm

Weights

  • Gross Weight
    5.0 kg
  • Net Weight, approximate
    3.6 kg
Ink ribbon for data printer

Paper rolls
Paper rolls
Item no.: 6906937

RS-232/USB-cable
RS-232/USB-cable
Item no.: YCC01-USBM2

$160.00

Knob Weight
Knob Weight
Item no.: YCW523-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Ionizing blower 220V
Ionizing blower 220V
Item no.: YIB01-0DR

$1,600.00

Ionizing blower 110V
Ionizing blower 110V
Item no.: YIB01-0UR

$1,895.00

External battery pack
External battery pack
Item no.: YRB11Z

$630.00

Remote display
Remote display
Item no.: YRD03Z

$555.00

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00