Skip to content Skip to navigation menu

Entris® II Essential Line Precision Balance 1,200 g|10 mg, Internal Adjustment

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Item no.:  BCE1202I-1S

 

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Brochure

Entris® II Laboratory Balances
en 5.0 MB
Entris® II Brochure | English
en 2.5 MB

Datasheet

Entris® II - Essential Line
en 810.9 kB

User Manual

Entris® BCE Model | Modelle BCE | Modèles BCE | Modelos BCE | Modelli BCE | Modelo BCE Precision Balances | Präzisionswaagen | Balances de précision | Balanzas de precisión | Bilance di precisione | Balanças de Precisão
en 5.3 MB

Applications

  • Application Programs
    • Weighing
    • Dosing
    • Counting
    • Percentage weighing
    • Net total
    • Totalizing
    • Animal weighing
    • Calculation
    • Density
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
    • Pipette smart test

Compliance Information

  • Legal Verification
    None

Connections (Data)

  • Data Interface
    • RS232
    • USB C
    • USB-C (Host)

Dimensions

  • Dimensions WxDxH
    219 × 317 × 94 mm
  • Weighing Chamber Height
    None
  • Weighing Pan Dimensions
    182 x 182 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    LED screen with touch technology
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish
  • Leveling
    Manual
  • Readability
    10 mg
  • Repeatability
    10 mg
  • Typical Stabilization Time
    ≤0.9 s
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    None
  • External Calibration Weight
    1 kg | F1
  • Linearity
    20 mg
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

Operating Conditions

  • Maximum Weighing Capacity
    1,200 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A

Product Information

  • Brand
    Entris® II
  • Packaging
    350 × 445 × 250 mm
  • Product Line
    Entris® II Essential Line
Kensington Lock Cable (Anti-Theft)

$71.00

Kensington Lock anti-theft device

Y-Connector Balance Accessory
Item no.
YCC-D09M-2D09F

$83.00

Y-Connector RS232 9-pin (m) > 2 × 9-pin (f) (0.15 m)

Lab Balance RS232 Data Cable

$71.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Foot Switch for Laboratory Balances

$205.00

Pedal button|foot switch for laboratory balances

Lab Balance Power Supply with AC Adaptors

$55.00

Power supply with country-specific plug-in AC adaptors.

Entris® II Power Supply with Plug-In AC Adapter Set

$55.00

Power supply unit with connection cable and country-specific power plug adapter

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Ionizer with U-Shaped Electrode - Cubis® II

$3,155.00

Ionizer with U-shaped electrode, 115V, 1 pc

In-Use Dust Cover - Entris® II

$140.00

In-use dust cover for Entris® II laboratory balances

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Thermopaper 5 x 24m
Item no.
69Y03287

Printer paper, YDP02/03/04, 57mmX40m,5ea

Below-balance weighing hook, M5 thread

Data output for YDP20-0CE
Item no.
69Y03130

Self-adhesiv paper+thermotransf.foil 90m

Printingpaper + thermotransferfoil 90m

Printer ribbon cass. for Epson

Self-adhesive Thermopaper 5 x 24m

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Converter cable 5 VDC > 15 VDC

$129.00

Accessories for weights and weight sets

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Data Cable USB-C > USB-A
Item no.
YCC-USB-C-A

$33.00

Accessories for weights and weight sets

Display Foil for Laboratory Balances,5 p

$51.00

Accessories for weights and weight sets

Dust cover for laboratory balances

$68.00

Accessories for weights and weight sets

Ionizer incl. power supply 230V

$2,900.00

Ionizer with U-shaped electrode incl. power supply 230V made by HAUG.

Data Cable RS232 9-pin (m) > 9-pin (m)

$71.00

Accessories for weights and weight sets

Data Cable USB-C > USB-B
Item no.
YCC-USB-C-B

$33.00

Accessories for weights and weight sets

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

weighing pan, 180x180mm
Item no.
69B20003

null indicator subassembly

windshield frame
Item no.
69BC0007

levelling screw
Item no.
69B20005

main PCB (needs to be programed)

pressure plate (level indicator)

transport lock cap (2 pieces)

Shock Absorber (set of 4 pieces)

collapsible box
Item no.
69BC0951

pan connection
Item no.
69BC0019

supporting pan
Item no.
69B20012

Lifting device
Item no.
69SE0032

flex cable 12 pol.
Item no.
69BC0006

Temperature sensor PT1000

housing complete (square)
Item no.
69BC0003

locking slide
Item no.
69BC0004

cushion set
Item no.
69BC0901

Country-specific plug-in AC adaptors for

$49.00

Accessories for weights and weight sets

level indicator
Item no.
69B12133