Skip to content Skip to navigation menu

Entris® II Essential Line Precision Balance 3,200 g|10 mg, Internal Adjustment, Verified Europe

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Item no.:  BCE3202I-1CEU

Availability (ex works):  On Request

   

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Brochure

Entris® II Brochure | German
de 1.7 MB
Entris® II Brochure | English
en 2.5 MB
Entris® II Brochure | Italian
it 2.4 MB
Entris® II Brochure | Portuguese
pt 2.7 MB
Entris® II Brochure | Spanish
es 1.8 MB
Entris® II Brochure | French
fr 2.4 MB
Entris® II Laborwaagen
de 5.0 MB
Entris® II Laboratory Balances
en 5.0 MB
Entris® II Balanzas de laboratorio
es 5.1 MB
Entris® II Balances de laboratoire
fr 5.1 MB
Entris® II bilance da laboratorio
it 5.1 MB
Entris® II Balanças de Laboratório
pt 5.1 MB
Entris®️ II Laboratory Balances Brochure - Korean
ko 7.0 MB

Datasheet

Entris® II Datasheet | English
en 1.2 MB
Entris® II Datasheet | French
fr 1.4 MB
Entris® II Datasheet | German
de 1.4 MB
Entris® II Datasheet | Spanish
es 1.4 MB
Entris® II Datasheet | Italian
it 1.4 MB
Entris® II Datasheet | Portuguese
pt 1.4 MB

User Manual

Entris® BCE 型号 精密天平
zh 1.2 MB
Entris® BCEモデル 精密天びん
1.1 MB
Entris® BCE Model | Modelle BCE | Modèles BCE | Modelos BCE | Modelli BCE | Modelo BCE Precision Balances | Präzisionswaagen | Balances de précision | Balanzas de precisión | Bilance di precisione | Balanças de Precisão
en 4.9 MB
Entris® BCE 모델 정밀형 저울
ko 923.3 kB

 

  • Adjustment
    Internal
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Programs
    • Weighing
    • Dosing
    • Counting
    • Percentage weighing
    • Net total
    • Totalizing
    • Animal weighing
    • Calculation
    • Density
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
  • Draft Shield
    None
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish
  • Leveling
    Manual
  • Linearity
    20 mg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A
  • Product Line
    Entris® II Essential Line
  • Repeatability
    10 mg
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Typical Stabilization Time
    ≤0.9 s
  • Underfloor Weighing
    Yes
  • Weighing Chamber Height
    None
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

 

  • Display
    LED screen with touch technology
  • External Calibration Weight
    2 kg | F1
  • Maximum Weighing Capacity
    3,200 g
  • Readability
    10 mg
  • Weighing Pan Dimensions
    182 x 182 mm

 

  • Data Interface
    • RS232
    • USB C

 

  • Legal Verification
    Legal verification
  • Packaging
    350 × 445 × 250 mm
Ionizer incl. power supply 230V

Ionizer with U-shaped electrode incl. power supply 230V made by HAUG.

Paper rolls
Paper rolls
Item no.: 6906937

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Wall console
Wall console
Item no.: YWT04

Ionizer incl. power supply 115V

$2,905.00

Ionizer with U-shaped electrode incl. power supply 115V made by HAUG.

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Printingpaper + thermotransferfoil 90m

Balance table made from synthetic stone

Ink ribbon for data printer

Knob Weight
Knob Weight
Item no.: YCW623-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Self-adhesiv paper+thermotransf.foil 90m

Country-specific plug-in AC adaptors for

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

housing complete (square)
housing complete (square)
Item no.: 69BC0003

$240.00

locking slide
locking slide
Item no.: 69BC0004

$18.00

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

$137.00

lifting device
lifting device
Item no.: 69SE0032

$230.00

collapsible box
collapsible box
Item no.: 69BC0951

levelling screw
levelling screw
Item no.: 69B20005

$27.00

windshield frame
windshield frame
Item no.: 69BC0007

$27.00

level indicator
level indicator
Item no.: 69B12133

$97.00

Shock absorber (Set of 4 pieces)

$54.00

main PCB (needs to be programed)

$355.00

flex cable 12 pol.
flex cable 12 pol.
Item no.: 69BC0006

$25.00

pressure plate (level indicator)

$40.00

weighing pan, 180x180mm
weighing pan, 180x180mm
Item no.: 69B20003

$310.00

cushion set
cushion set
Item no.: 69BC0901

supporting pan
supporting pan
Item no.: 69B20012

$260.00

pan connection
pan connection
Item no.: 69BC0019

$46.00

indicator subassembly
indicator subassembly
Item no.: 69BC0026

$97.00