Skip to content Skip to navigation menu

Entris® II Essential Line Precision Balance 220 g|1 mg, Internal Adjustment, Verified Europe

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Item no.:  BCE223I-1CEU

Availability:  On Request

   

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Brochure

Entris® II Brochure | German
de 1.7 MB
Entris® II Brochure | English
en 2.5 MB
Entris® II Brochure | Italian
it 2.4 MB
Entris® II Brochure | Portuguese
pt 2.7 MB
Entris® II Brochure | Spanish
es 1.8 MB
Entris® II Brochure | French
fr 2.4 MB
Entris® II Laborwaagen
de 5.0 MB
Entris® II Laboratory Balances
en 5.0 MB
Entris® II Balanzas de laboratorio
es 5.1 MB
Entris® II Balances de laboratoire
fr 5.1 MB
Entris® II bilance da laboratorio
it 5.1 MB
Entris® II Balanças de Laboratório
pt 5.1 MB
Entris®️ II Laboratory Balances Brochure - Korean
ko 7.0 MB

Datasheet

Entris® II Datasheet | English
en 1.2 MB
Entris® II Datasheet | French
fr 1.4 MB
Entris® II Datasheet | German
de 1.4 MB
Entris® II Datasheet | Spanish
es 1.4 MB
Entris® II Datasheet | Italian
it 1.4 MB
Entris® II Datasheet | Portuguese
pt 1.4 MB

User Manual

Entris® BCEモデル 分析天びんと精密天びん
1.4 MB
Entris® BCE 型号 分析和精密天平
zh 1.5 MB
Entris® BCE 모델 분석용/정밀형 저울
ko 1.2 MB
Entris® BCE Model | Modelle BCE | Modèles BCE | Modelos BCE | Modelli BCE | Modelo BCE Analytical and Precision Balances | Analysen- und Präzisionswaagen | Balances d’analyse et de précision | Balanzas analíticas y de precisión |
en 6.3 MB

 

  • Adjustment
    Internal
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Programs
    • Weighing
    • Dosing
    • Counting
    • Percentage weighing
    • Net total
    • Totalizing
    • Animal weighing
    • Calculation
    • Density
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
  • Draft Shield
    Manual
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish
  • Leveling
    Manual
  • Linearity
    2 mg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A
  • Product Line
    Entris® II Essential Line
  • Repeatability
    1 mg
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Typical Stabilization Time
    ≤1.0 s
  • Underfloor Weighing
    Yes
  • Weighing Chamber Height
    240 mm
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

 

  • Display
    LED screen with touch technology
  • External Calibration Weight
    200 g |F1
  • Maximum Weighing Capacity
    220 g
  • Readability
    1 mg
  • Weighing Pan Dimensions
    ⌀ 120 mm

 

  • Data Interface
    • RS232
    • USB C

 

  • Legal Verification
    Legal verification
  • Packaging
    400 × 525 × 495 mm
Ionizer incl. power supply 115V
Ionizer incl. power supply 115V
Item no.: YIB02-115V

$2,905.00

Ionizer with U-shaped electrode incl. power supply 115V made by HAUG.

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Ionizer incl. power supply 230V
Ionizer incl. power supply 230V
Item no.: YIB02-230V

Ionizer with U-shaped electrode incl. power supply 230V made by HAUG.

Wall console
Wall console
Item no.: YWT04

Balance table made from synthetic stone

Knob Weight
Knob Weight
Item no.: YCW523-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Below-balance weighing hook, M5 thread

Data output for YDP20-0CE
Data output for YDP20-0CE
Item no.: 69Y03130

Self-adhesive Thermopaper 5 x 24m

dust cover
dust cover
Item no.: 6960BC01

Printingpaper + thermotransferfoil 90m

Printer paper, YDP02/03/04, 57mmX40m,5ea

Self-adhesiv paper+thermotransf.foil 90m

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Printer ribbon cass. for Epson

Display Foil for Laboratory Balances,5 p

Accessories for weights and weight sets

Laboratory Thermo direct printer

$980.00

Laboratory Thermal transfer printer

$1,530.00

Data Cable RS232 9-pin (m) > 9-pin (m)

Accessories for weights and weight sets

Data Cable USB-C > USB-A
Data Cable USB-C > USB-A
Item no.: YCC-USB-C-A

Accessories for weights and weight sets

Data Cable USB-C > USB-B
Data Cable USB-C > USB-B
Item no.: YCC-USB-C-B

Accessories for weights and weight sets

Converter cable 5 VDC > 15 VDC
Converter cable 5 VDC > 15 VDC
Item no.: YCC-5V-15V

Accessories for weights and weight sets

base plate
base plate
Item no.: 69BC0015

Country-specific plug-in AC adaptors for

Accessories for weights and weight sets

Pan connection UeSi 0,1-1mg
Pan connection UeSi 0,1-1mg
Item no.: 69SE0028

cover disc
cover disc
Item no.: 69BC0008

collapsible box
collapsible box
Item no.: 69BC0950

cap (2 pcs.)
cap (2 pcs.)
Item no.: 69BC0018

set of grip elements (3 pcs)
set of grip elements (3 pcs)
Item no.: 69BC0013

levelling screw
levelling screw
Item no.: 69B20005

set of castors and holders
set of castors and holders
Item no.: 69BC0010

rear glass
rear glass
Item no.: 69BC0011

baseplate
baseplate
Item no.: 69BC0016

Pan D120
Pan D120
Item no.: 69SE0002

frame, cpl.
frame, cpl.
Item no.: 69BC0009

side glass
side glass
Item no.: 69BC0012

Lifting device
Lifting device
Item no.: 69SE0031

cushion set
cushion set
Item no.: 69BC0900

flex cable 12 pol.
flex cable 12 pol.
Item no.: 69BC0006

Supporting pan D120
Supporting pan D120
Item no.: 69SE0006

level indicator
level indicator
Item no.: 69B12133

null indicator subassembly
null indicator subassembly
Item no.: 69BC0026

locking slide
locking slide
Item no.: 69BC0004

main PCB (needs to be programed)

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

pillar
pillar
Item no.: 69BC0014

cap (2 pcs.)
cap (2 pcs.)
Item no.: 69BC0005

pressure plate (level indicator)

housing complete (round)
housing complete (round)
Item no.: 69BC0002

front glass plate
front glass plate
Item no.: 69BC0017