Skip to content Skip to navigation menu

Entris® II Essential Line Analytical Balances with Internal Adjustment, 0.1 mg

The Entris® II Essential Line Precision Balance offers best-in-class performance, precision and user optimization during routine weighing tasks.

The Entris® II Essential Line Precision Balance’s unique and advanced isoCAL internal calibration and adjustment feature accounts for environmental or temporal changes that can impact the accuracy of your weighing results, making it the device to trust for rock-solid result reliability.

Top Features

  • LED touch technology for intuitive navigation and use
  • Powerful and precise monolithic weigh cell technology exclusively available with Sartorius balances
  • Automatic calibration and adjustment documentation with isoCAL
  • 12 integrated applications expand usability and application potential
  • Modern connectivity options for simple data transfer and analysis

Popular Applications

  • Routine weighing tasks during research, production, processing and more
  • High measurement precision and accuracy during routine weighing tasks in laboratories, research centers, production and processing facilities and more

Item no.:  BCE124I-1S

 

Exceptional Build Quality and Performance

The Entris® II Essential Line Precision Balance is made from high-quality materials and designed to optimize your routine weighing tasks. Sartorius’ unique harnessing of monolithic weighing cell technology provides the utmost precision while next-generation weighing sensors generate the fastest stabilization times in the Entris® II’s class. The specially coated glass draft shield minimizes the impact of electrostatically charged samples on your weighing results. It supports the one-click ambient effect adaptation system, which negates the effects of dirt, vibrations or temperature changes on your results.

The hybrid touchscreen user interface balances convenient, intuitive use with long-lasting durability and provides access to 13 specialized built-in applications optimized for use with the Entris® II Essential Line Precision Balance.

The advanced Sartorius Plug & Play feature automatically detects Sartorius printers and displays, allowing users to rapidly and securely transfer weighing data. In contrast, the Direct-to-PC feature will enable users to directly share data sets into Microsoft Excel or Word documents for unmatched efficiency and user convenience. Other connection options include USB-C ports for future-proof connectivity alongside an industry-standard RS232 9-pin interface for the utmost versatility and backward compatibility. Controlled User Management access prevents unintentional settings changes that could skew the precision of weighing results.

Brochure

Entris® II Laboratory Balances
en 5.0 MB
Entris® II Brochure | English
en 2.5 MB

Datasheet

Entris® II - Essential Line
en 810.9 kB

User Manual

Entris® BCE Model | Modelle BCE | Modèles BCE | Modelos BCE | Modelli BCE | Modelo BCE Analytical and Precision Balances | Analysen- und Präzisionswaagen | Balances d’analyse et de précision | Balanzas analíticas y de precisión |
en 7.1 MB

Applications

  • Application Programs
    • Weighing
    • Dosing
    • Counting
    • Percentage weighing
    • Net total
    • Totalizing
    • Animal weighing
    • Calculation
    • Density
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing

Compliance Information

  • Legal Verification
    None

Connections (Data)

  • Data Interface
    • RS232
    • USB C
    • USB-C (Host)

Dimensions

  • Dimensions WxDxH
    219 × 317 × 345 mm
  • Weighing Chamber Height
    240 mm
  • Weighing Pan Dimensions
    ⌀ 90 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    LED screen with touch technology
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish
  • Leveling
    Manual
  • Readability
    0.1 mg
  • Repeatability
    0.1 mg
  • Typical Stabilization Time
    ≤1.5 s
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    Manual
  • External Calibration Weight
    100 g | E2
  • Linearity
    0.2 mg
  • Sensitivity Drift between +10 °C and +30 °C
    ±1.5 ppm/K
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

Operating Conditions

  • Maximum Weighing Capacity
    120 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A

Product Information

  • Brand
    Entris® II
  • Packaging
    400 × 525 × 495 mm
  • Product Line
    Entris® II Essential Line
Y-Connector Balance Accessory
Item no.
YCC-D09M-2D09F

$83.00

Y-Connector RS232 9-pin (m) > 2 × 9-pin (f) (0.15 m)

Foot Switch for Laboratory Balances

$205.00

Pedal button|foot switch for laboratory balances

Lab Balance Power Supply with AC Adaptors

$55.00

Power supply with country-specific plug-in AC adaptors.

Lab Balance RS232 Data Cable

$71.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Entris® II Power Supply with Plug-In AC Adapter Set

$55.00

Power supply unit with connection cable and country-specific power plug adapter

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Kensington Lock Cable (Anti-Theft)

$71.00

Kensington Lock anti-theft device

In-Use Dust Cover - Entris® II

$140.00

In-use dust cover for Entris® II laboratory balances

Ionizer with U-Shaped Electrode - Cubis® II

$3,155.00

Ionizer with U-shaped electrode, 115V, 1 pc

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Below-balance weighing hook, M5 thread

Self-adhesive Thermopaper 5 x 24m

Data output for YDP20-0CE
Item no.
69Y03130

dust cover
Item no.
6960BC01

Printer paper, YDP02/03/04, 57mmX40m,5ea

Printingpaper + thermotransferfoil 90m

Thermopaper 5 x 24m
Item no.
69Y03287

Self-adhesiv paper+thermotransf.foil 90m

Printer ribbon cass. for Epson

Draft ring analytical balance 0.1 mg

$103.00

Accessories for weights and weight sets

Display Foil for Laboratory Balances,5 p

$51.00

Accessories for weights and weight sets

Data Cable RS232 9-pin (m) > 9-pin (m)

$71.00

Accessories for weights and weight sets

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Data Cable USB-C > USB-A
Item no.
YCC-USB-C-A

$33.00

Accessories for weights and weight sets

Converter cable 5 VDC > 15 VDC

$129.00

Accessories for weights and weight sets

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Data Cable USB-C > USB-B
Item no.
YCC-USB-C-B

$33.00

Accessories for weights and weight sets

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Ionizer incl. power supply 230V

$2,900.00

Ionizer with U-shaped electrode incl. power supply 230V made by HAUG.

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Supporting pan D90
Item no.
69SE0005

set of grip elements (3 pcs)

pressure plate (level indicator)

pillar
Item no.
69BC0014

locking slide
Item no.
69BC0004

flex cable 12 pol.
Item no.
69BC0006

Lifting device
Item no.
69SE0031

Pan connection UeSi 0,1-1mg

base plate
Item no.
69BC0015

front glass plate
Item no.
69BC0017

cushion set
Item no.
69BC0900

rear glass
Item no.
69BC0011

frame, cpl.
Item no.
69BC0009

Temperature sensor PT1000

collapsible box
Item no.
69BC0950

Pan D90
Item no.
69SE0001

side glass
Item no.
69BC0012

baseplate
Item no.
69BC0016

housing complete (round)
Item no.
69BC0002

null indicator subassembly

set of castors and holders

levelling screw
Item no.
69B20005

cap (2 pcs.)
Item no.
69BC0018

cap (2 pcs.)
Item no.
69BC0005

cover disc
Item no.
69BC0008

main PCB (needs to be programed)

Country-specific plug-in AC adaptors for

$49.00

Accessories for weights and weight sets

level indicator
Item no.
69B12133