Skip to content Skip to navigation menu

Entris® II Essential Line Analytical Balance 60 g|0.1 mg, Internal Adjustment, Verified Europe

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Item no.:  BCE64I-1CEU

Availability:  On Request

   

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Brochure

Entris® II Brochure | German
de 1.7 MB
Entris® II Brochure | English
en 2.5 MB
Entris® II Brochure | Italian
it 2.4 MB
Entris® II Brochure | Portuguese
pt 2.7 MB
Entris® II Brochure | Spanish
es 1.8 MB
Entris® II Brochure | French
fr 2.4 MB
Entris® II Laborwaagen
de 5.0 MB
Entris® II Laboratory Balances
en 5.0 MB
Entris® II Balanzas de laboratorio
es 5.1 MB
Entris® II Balances de laboratoire
fr 5.1 MB
Entris® II bilance da laboratorio
it 5.1 MB
Entris® II Balanças de Laboratório
pt 5.1 MB
Entris®️ II Laboratory Balances Brochure - Korean
ko 7.0 MB

Datasheet

Entris® II Datasheet | English
en 1.2 MB
Entris® II Datasheet | French
fr 1.4 MB
Entris® II Datasheet | German
de 1.4 MB
Entris® II Datasheet | Spanish
es 1.4 MB
Entris® II Datasheet | Italian
it 1.4 MB
Entris® II Datasheet | Portuguese
pt 1.4 MB

User Manual

Entris® BCEモデル 分析天びんと精密天びん
1.4 MB
Entris® BCE 型号 分析和精密天平
zh 1.5 MB
Entris® BCE 모델 분석용/정밀형 저울
ko 1.2 MB
Entris® BCE Model | Modelle BCE | Modèles BCE | Modelos BCE | Modelli BCE | Modelo BCE Analytical and Precision Balances | Analysen- und Präzisionswaagen | Balances d’analyse et de précision | Balanzas analíticas y de precisión |
en 6.3 MB

 

  • Adjustment
    Internal
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Programs
    • Weighing
    • Dosing
    • Counting
    • Percentage weighing
    • Net total
    • Totalizing
    • Animal weighing
    • Calculation
    • Density
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
  • Draft Shield
    Manual
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish
  • Leveling
    Manual
  • Linearity
    0.2 mg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A
  • Product Line
    Entris® II Essential Line
  • Repeatability
    0.1 mg
  • Sensitivity Drift between +10 °C and +30 °C
    ±1.5 ppm/K
  • Typical Stabilization Time
    ≤1.5 s
  • Underfloor Weighing
    Yes
  • Weighing Chamber Height
    240 mm
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

 

  • Display
    LED screen with touch technology
  • External Calibration Weight
    50 g | E2
  • Maximum Weighing Capacity
    60 g
  • Readability
    0.1 mg
  • Weighing Pan Dimensions
    ⌀ 90 mm

 

  • Data Interface
    • RS232
    • USB C

 

  • Legal Verification
    Legal verification
  • Packaging
    400 × 525 × 495 mm
Balance table made from synthetic stone

Wall console
Wall console
Item no.: YWT04

Ionizer incl. power supply 115V
Ionizer incl. power supply 115V
Item no.: YIB02-115V

$2,905.00

Ionizer with U-shaped electrode incl. power supply 115V made by HAUG.

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Ionizer incl. power supply 230V
Ionizer incl. power supply 230V
Item no.: YIB02-230V

Ionizer with U-shaped electrode incl. power supply 230V made by HAUG.

Knob Weight
Knob Weight
Item no.: YCW452-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Below-balance weighing hook, M5 thread

Draft ring analytical balance 0.1 mg

Accessories for weights and weight sets

Self-adhesiv paper+thermotransf.foil 90m

Printingpaper + thermotransferfoil 90m

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Self-adhesive Thermopaper 5 x 24m

Data output for YDP20-0CE
Data output for YDP20-0CE
Item no.: 69Y03130

Printer paper, YDP02/03/04, 57mmX40m,5ea

Printer ribbon cass. for Epson

Display Foil for Laboratory Balances,5 p

Accessories for weights and weight sets

Laboratory Thermal transfer printer

$1,530.00

Laboratory Thermo direct printer

$980.00

Data Cable USB-C > USB-B
Data Cable USB-C > USB-B
Item no.: YCC-USB-C-B

Accessories for weights and weight sets

Data Cable RS232 9-pin (m) > 9-pin (m)

Accessories for weights and weight sets

Data Cable USB-C > USB-A
Data Cable USB-C > USB-A
Item no.: YCC-USB-C-A

Accessories for weights and weight sets

Converter cable 5 VDC > 15 VDC
Converter cable 5 VDC > 15 VDC
Item no.: YCC-5V-15V

Accessories for weights and weight sets

dust cover
dust cover
Item no.: 6960BC01

cap (2 pcs.)
cap (2 pcs.)
Item no.: 69BC0005

null indicator subassembly
null indicator subassembly
Item no.: 69BC0026

flex cable 12 pol.
flex cable 12 pol.
Item no.: 69BC0006

Pan D90
Pan D90
Item no.: 69SE0001

pillar
pillar
Item no.: 69BC0014

cover disc
cover disc
Item no.: 69BC0008

cushion set
cushion set
Item no.: 69BC0900

cap (2 pcs.)
cap (2 pcs.)
Item no.: 69BC0018

collapsible box
collapsible box
Item no.: 69BC0950

level indicator
level indicator
Item no.: 69B12133

front glass plate
front glass plate
Item no.: 69BC0017

levelling screw
levelling screw
Item no.: 69B20005

set of castors and holders
set of castors and holders
Item no.: 69BC0010

frame, cpl.
frame, cpl.
Item no.: 69BC0009

housing complete (round)
housing complete (round)
Item no.: 69BC0002

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Pan connection UeSi 0,1-1mg
Pan connection UeSi 0,1-1mg
Item no.: 69SE0028

Country-specific plug-in AC adaptors for

Accessories for weights and weight sets

main PCB (needs to be programed)

base plate
base plate
Item no.: 69BC0015

baseplate
baseplate
Item no.: 69BC0016

pressure plate (level indicator)

Supporting pan D90
Supporting pan D90
Item no.: 69SE0005

rear glass
rear glass
Item no.: 69BC0011

side glass
side glass
Item no.: 69BC0012

Lifting device
Lifting device
Item no.: 69SE0031

locking slide
locking slide
Item no.: 69BC0004

set of grip elements (3 pcs)
set of grip elements (3 pcs)
Item no.: 69BC0013