Skip to content Skip to navigation menu

Entris® II Advanced Line Precision Balance 220 g|1 mg, Internal Adjustment, Verified Europe

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Item no.:  BCA223I-1CEU

   

No matter what you are weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Advanced line gives additional value to the Entris® II portfolio, with over 38 models offering benefits such as real-time level support, integrated protection systems, Cal Audit Trail, a graphic touch display and 13 built-in application programs.

Brochure

Entris® II Laborwaagen
de 5.0 MB
Entris® II Laboratory Balances
en 5.0 MB
Entris® II Balanzas de laboratorio
es 5.1 MB
Entris® II Balances de laboratoire
fr 5.1 MB
Entris® II bilance da laboratorio
it 5.1 MB
Entris® II Balanças de Laboratório
pt 5.1 MB
Entris®️ II Laboratory Balances Brochure - Korean
ko 7.0 MB

Datasheet

Entris® II Advanced Line Datasheet
de 763.2 kB
Entris® II Advanced Line Datasheet
en 754.0 kB
Entris® II Advanced Line Datasheet
es 769.1 kB
Entris® II Advanced Line Datasheet
fr 771.6 kB
Entris® II Advanced Line Datasheet
it 756.0 kB
Entris®️ II Advanced Line Datasheet - Korean
ko 470.3 kB
Entris® II Advanced Line Datasheet
pt 765.7 kB

User Manual

Entris® II Advanced Line, BCA, Precision-and-Analytical-Balances
en 7.3 MB
Entris® II Advanced Line, BCA, 分析天びんと精密天びん
2.7 MB
Entris® II Advanced Line, BCA, 分析天平和精密天平
zh 2.8 MB
Entris® II Advanced Line, BCA, 분석용/정밀형 저울
ko 2.6 MB

 

  • Adjustment
    Internal
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Programs
    • Weighing
    • Dosing
    • Counting
    • Percentage weighing
    • Net total
    • Totalizing
    • Animal weighing
    • Calculation
    • Density
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
  • Draft Shield
    Manual
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish
  • Leveling
    Manual
  • Linearity
    2 mg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A
  • Product Line
    Entris® II Advanced Line
  • Repeatability
    1 mg
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Typical Stabilization Time
    ≤1.0 s
  • Underfloor Weighing
    Yes
  • Weighing Chamber Height
    240 mm
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

 

  • Display
    LED screen with touch technology
  • External Calibration Weight
    200 g |F1
  • Maximum Weighing Capacity
    220 g
  • Readability
    1 mg
  • Weighing Pan Dimensions
    ⌀ 120 mm

 

  • Data Interface
    • RS232
    • USB C

 

  • Legal Verification
    Legal verification
  • Packaging
    400 × 525 × 495 mm
Knob Weight
Knob Weight
Item no.: YCW523-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Wall console
Wall console
Item no.: YWT04

Balance table made from synthetic stone

Ionizer incl. power supply 115V
Ionizer incl. power supply 115V
Item no.: YIB02-115V

$2,905.00

Ionizer with U-shaped electrode incl. power supply 115V made by HAUG.

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Ionizer incl. power supply 230V
Ionizer incl. power supply 230V
Item no.: YIB02-230V

Ionizer with U-shaped electrode incl. power supply 230V made by HAUG.

Below-balance weighing hook, M5 thread

Data output for YDP20-0CE
Data output for YDP20-0CE
Item no.: 69Y03130

Self-adhesive Thermopaper 5 x 24m

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Self-adhesiv paper+thermotransf.foil 90m

Printingpaper + thermotransferfoil 90m

Printer ribbon cass. for Epson

Printer paper, YDP02/03/04, 57mmX40m,5ea

Display Foil for Laboratory Balances,5 p

Accessories for weights and weight sets

Laboratory Thermal transfer printer

$1,530.00

Laboratory Thermo direct printer

$980.00

Data Cable RS232 9-pin (m) > 9-pin (m)

Accessories for weights and weight sets

Data Cable USB-C > USB-B
Data Cable USB-C > USB-B
Item no.: YCC-USB-C-B

Accessories for weights and weight sets

Data Cable USB-C > USB-A
Data Cable USB-C > USB-A
Item no.: YCC-USB-C-A

Accessories for weights and weight sets

Converter cable 5 VDC > 15 VDC
Converter cable 5 VDC > 15 VDC
Item no.: YCC-5V-15V

Accessories for weights and weight sets

dust cover
dust cover
Item no.: 6960BC01

Lifting device
Lifting device
Item no.: 69SE0031

pillar
pillar
Item no.: 69BC0014

front glass plate
front glass plate
Item no.: 69BC0017

null indicator subassembly
null indicator subassembly
Item no.: 69BC0026

set of grip elements (3 pcs)
set of grip elements (3 pcs)
Item no.: 69BC0013

cap (2 pcs.)
cap (2 pcs.)
Item no.: 69BC0018

locking slide
locking slide
Item no.: 69BC0004

Pan D120
Pan D120
Item no.: 69SE0002

set of castors and holders
set of castors and holders
Item no.: 69BC0010

frame, cpl.
frame, cpl.
Item no.: 69BC0009

flex cable 34 pol.
flex cable 34 pol.
Item no.: 69BC0030

baseplate
baseplate
Item no.: 69BC0016

cover disc
cover disc
Item no.: 69BC0008

Supporting pan D120
Supporting pan D120
Item no.: 69SE0006

bubble level sensor
bubble level sensor
Item no.: 69MS0242

cushion set
cushion set
Item no.: 69BC0900

pressure plate (level indicator)

collapsible box
collapsible box
Item no.: 69BC0950

Country-specific plug-in AC adaptors for

Accessories for weights and weight sets

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

cap (2 pcs.)
cap (2 pcs.)
Item no.: 69BC0005

rear glass
rear glass
Item no.: 69BC0011

levelling screw
levelling screw
Item no.: 69B20005

side glass
side glass
Item no.: 69BC0012

housing complete round)
housing complete round)
Item no.: 69BC0028

Pan connection UeSi 0,1-1mg
Pan connection UeSi 0,1-1mg
Item no.: 69SE0028

base plate
base plate
Item no.: 69BC0015