Skip to content Skip to navigation menu

Entris® II Advanced Line Precision Balance 2,200 g|10 mg, Internal Adjustment, Verified Europe

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Item no.:  BCA2202I-1CEU

   

No matter what you are weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Advanced line gives additional value to the Entris® II portfolio, with over 38 models offering benefits such as real-time level support, integrated protection systems, Cal Audit Trail, a graphic touch display and 13 built-in application programs.

Brochure

Entris® II Laborwaagen
de 5.0 MB
Entris® II Laboratory Balances
en 5.0 MB
Entris® II Balanzas de laboratorio
es 5.1 MB
Entris® II Balances de laboratoire
fr 5.1 MB
Entris® II bilance da laboratorio
it 5.1 MB
Entris® II Balanças de Laboratório
pt 5.1 MB
Entris®️ II Laboratory Balances Brochure - Korean
ko 7.0 MB

Datasheet

Entris® II Advanced Line Datasheet
de 763.2 kB
Entris® II Advanced Line Datasheet
en 754.0 kB
Entris® II Advanced Line Datasheet
es 769.1 kB
Entris® II Advanced Line Datasheet
fr 771.6 kB
Entris® II Advanced Line Datasheet
pt 765.7 kB
Entris® II Advanced Line Datasheet
it 756.0 kB
Entris®️ II Advanced Line Datasheet - Korean
ko 470.3 kB

User Manual

Entris® II Advanced Line, BCA, 정밀형 저울
ko 2.6 MB
Entris® II Advanced Line, BCA, 精密天びん
2.7 MB
Entris® II Advanced Line, BCA, Precision Balances
en 6.5 MB
Entris® II Advanced Line, BCA, 精密天平
zh 2.8 MB

 

  • Adjustment
    Internal
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Programs
    • Weighing
    • Dosing
    • Counting
    • Percentage weighing
    • Net total
    • Totalizing
    • Animal weighing
    • Calculation
    • Density
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
  • Draft Shield
    None
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish
  • Leveling
    Manual
  • Linearity
    20 mg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Product Line
    Entris® II Advanced Line
  • Repeatability
    10 mg
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Typical Stabilization Time
    ≤0.9 s
  • Underfloor Weighing
    Yes
  • Weighing Chamber Height
    None
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

 

  • Display
    LED screen with touch technology
  • External Calibration Weight
    2 kg | F1
  • Maximum Weighing Capacity
    2,200 g
  • Readability
    10 mg
  • Weighing Pan Dimensions
    182 x 182 mm

 

  • Data Interface
    • RS232
    • USB C

 

  • Legal Verification
    Legal verification
  • Packaging
    350 × 445 × 250 mm
Self-adhesiv paper+thermotransf.foil 90m

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Ionizer incl. power supply 230V

Ionizer with U-shaped electrode incl. power supply 230V made by HAUG.

Balance table made from synthetic stone

Paper rolls
Paper rolls
Item no.: 6906937

Wall console
Wall console
Item no.: YWT04

Ink ribbon for data printer

Ionizer incl. power supply 115V

$2,905.00

Ionizer with U-shaped electrode incl. power supply 115V made by HAUG.

Printingpaper + thermotransferfoil 90m

Knob Weight
Knob Weight
Item no.: YCW623-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Country-specific plug-in AC adaptors for

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

weighing pan, 180x180mm
weighing pan, 180x180mm
Item no.: 69B20003

$310.00

cushion set
cushion set
Item no.: 69BC0901

pressure plate (level indicator)

$40.00

flex cable 34 pol.
flex cable 34 pol.
Item no.: 69BC0030

pan connection
pan connection
Item no.: 69BC0019

$46.00

windshield frame
windshield frame
Item no.: 69BC0007

$27.00

Shock absorber (Set of 4 pieces)

$54.00

bubble level sensor
bubble level sensor
Item no.: 69MS0242

lifting device
lifting device
Item no.: 69SE0032

$230.00

supporting pan
supporting pan
Item no.: 69B20012

$260.00

locking slide
locking slide
Item no.: 69BC0004

$18.00

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

$137.00

levelling screw
levelling screw
Item no.: 69B20005

$27.00

collapsible box
collapsible box
Item no.: 69BC0951

indicator subassembly
indicator subassembly
Item no.: 69BC0026

$97.00