Skip to content Skip to navigation menu

Cubis® II Analytical Balances

Cubis® II Analytical balances are the most used balances in a laboratory and are used for weighing small samples. They have a maximum weighing capacity between 120 g and 520 g in combination with a readability of 0.1 mg.

Air Draft Protection

Cubis® II Analytical balances come with a three-door manual or automatic working glass draft shield for convenient usability and to compensate even the slightest ambient effects. An optional available draft shield with integrated ionizer eliminates interfering electrostatic charges on samples and sample containers.

Cubis® II lab balances reflect 150 years of weighing expertise and innovation. We’re so confident that Cubis® II balances will fulfill your laboratory weighing needs that it comes with an industry-leading 10-year free limited warranty for balances purchased and located in USA and Canada.

Item no.:  CUBIS_II_ANALYTICAL

   

The modular weighing system Cubis® II can be individually configured from different components. The combinability of the display unit, weighing module, draft shield, software packages for various applications and functions and a comprehensive range of accessories allows the individual adaptation of the Cubis® II balance to all weighing tasks.

Request a quote now to speak with our sales team to configure your Cubis® II balance including software applications and accessories.

User Manual

Cubis®, MCA Models: Semimicro, Analytical and Precision Balances
en 6.6 MB

  • Additional Product Specifications
    • S00 Standard version non-verified
    • all units
    • S01 Standard version non-verified
    • metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balance with EC Type Approval Certificate for France only
    • OBR Balance with Type Approval Certificate for Brazil
    • OIN Balance with Type Approval Certificate for India
    • OJP Balance with Type Approval Certificate for Japan
    • ORU Balance with Type Approval Certificate for Russia
  • Adjustment
    Internal, isoCAL
  • Balance Type
    Analytical balance
  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories
  • Display
    Large high color touch TFT display (7" in 16:9 format for MCA)
  • Draft Shield
    Automatic
  • Legal Verification
    Legal verification
  • Leveling
    Assisted
  • Maximum Weighing Capacity
    120 g – 520 g
  • Minimum Sample Weight according to USP (typical)
    8.2 mg – 82 mg
  • Operation
    Touch screen
  • Readability
    0.01 mg – 0.1 mg
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP
    • Verified
  • Weighing Pan Dimensions
    85 × 85 mm