Skip to content Skip to navigation menu

Cubis® II Ultra-Micro Balances

Cubis® II Ultra-micro balances offer a readability of 0.1 µg a maximum capacity of 2.1 g. Ultra-micro balances are used to determine the exact weight of the smallest sample quantities. A unique titanium weighing pan is supplied as standard equipment. Non-magnetic and absolutely inert in contact with aggressive substances, the titanium components of Cubis® II Ultra-Micro balances ensure 100% protected weighing. To reduce environmental influences which impair the reliability of weighing results, all Ultra-Micro balances are equipped with automatic touchless draft shield, incl. learning function and illumination or stainless steel draft shield for filter weighing applications.

Temperature Management
To maximize the efficiency of your work, at Cubis® II Ultra-Micro balances the electronic box is separated from the weighing module to ensure stable climate conditions within the weighing chamber.

Item no.:  CUBIS_II_ULTRA-MICRO

   

The modular weighing system Cubis® II can be individually configured from different components. The combinability of the display unit, weighing module, draft shield, software packages for various applications and functions and a comprehensive range of accessories allows the individual adaptation of the Cubis® II balance to all weighing tasks.

Request a quote now to speak with our sales team to configure your Cubis® II balance including software applications and accessories.

Brochure

Cubis® II - Your Balance, Your Way
en 2.6 MB

User Manual

Cubis®, MCA Models: Micro Balances
en 3.9 MB
Cubis®, MCE Models: Micro Balances
en 3.5 MB

Compliance Information

  • Legal Verification
    Legal verification
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP
    • Verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories

Dimensions

  • Weighing Pan Dimensions
    20mm diameter

Features

  • Adjustment
    Internal, isoCAL
  • Display
    Large high color touch TFT display (7” in 16:9 format for MCA)
  • Leveling
    Assisted
  • Operation
    Touch screen, gesture sensor
  • Readability
    0.0001 mg

General Specifications

  • Additional Product Specifications
    • S00 Standard version non-verified, all units
    • S01 Standard version non-verified, metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balan
  • Draft Shield
    Automatic with motion sensor
  • Minimum Sample Weight according to USP (typical)
    0.082 mg

Operating Conditions

  • Maximum Weighing Capacity
    2.1 g

Product Information

  • Balance Type
    Ultra-micro balance
  • Primary Product Type
    Balances