Skip to content Skip to navigation menu

Cubis® II Semi-Micro Balances

Cubis® II Semi-micro balances have a readability of 0.01 mg or 10 µg and a maximum weighing capacity up to 220 g. Semi-micro balances are used for weighing small sample amounts down to the µg-range. They have a three-door manual or automatic working glass draft shield for convenient usability and to compensate even the slightest ambient effects. An optional available draft shield with integrated ionizer eliminates interfering electrostatic charges on samples and sample containers.

Temperature Management
To maximize the efficiency of your work, at Cubis® II Semi-micro balances the electronic box is separated from the weighing module to ensure stable climate conditions within the weighing chamber.

Item no.:  CUBIS_II_SEMI-MICRO

   

The modular weighing system Cubis® II can be individually configured from different components. The combinability of the display unit, weighing module, draft shield, software packages for various applications and functions and a comprehensive range of accessories allows the individual adaptation of the Cubis® II balance to all weighing tasks.

Request a quote now to speak with our sales team to configure your Cubis® II balance including software applications and accessories.

Brochure

Cubis® II - Your Balance, Your Way
en 2.6 MB

User Manual

Cubis®, MCA Models: Semimicro, Analytical and Precision Balances
en 6.2 MB

Compliance Information

  • Legal Verification
    Legal verification
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP
    • Verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories

Dimensions

  • Weighing Pan Dimensions
    85 × 85 mm

Features

  • Adjustment
    Internal, isoCAL
  • Display
    Large high color touch TFT display (7” in 16:9 format for MCA)
  • Leveling
    Assisted
  • Operation
    Touch screen
  • Readability
    8.2 mg

General Specifications

  • Additional Product Specifications
    • S00 Standard version non-verified, all units
    • S01 Standard version non-verified, metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balan
  • Draft Shield
    Automatic
  • Minimum Sample Weight according to USP (typical)
    8.2mg

Operating Conditions

  • Maximum Weighing Capacity
    120 g - 225 g

Product Information

  • Balance Type
    Semi-micro balance
  • Primary Product Type
    Balances