Skip to content Skip to navigation menu

Cubis® II Semi-Micro & Analytical Balance

The Cubis® II range of semi-micro & analytical laboratory balances with a maximum load between 120 g and 520 g and a readability between 0.01 mg and 0.1 mg provide the ideal model for every application. It either offers an automatic glass draft shield with or without integrated ionizer to eliminate interfering electrostatic charges on samples and sample containers or a manual glass draft shield with smooth-action doors.

Request a Quote now to speak with our sales team to configure your Cubis® II semi-micro or analytical balance including software applications and accessories.

Item no.:  CUBIS_II_ANALYTICAL

The modular weighing system Cubis® II can be individually configured from different components. The combinability of the display unit, weighing module, draft shield, software packages for various applications and functions and a comprehensive range of accessories allows the individual adaptation of the Cubis® II balance to all weighing tasks.

The Cubis® II range of premium laboratory balances with a maximum load between 2.1 g and 70 kg and a readability between 0.1 μg to 1 g provide the ideal model for every application.

Brochure

Cubis® II - Your Balance, Your Way
en 2.6 MB

User Manual

Cubis®, MCA Models: Semimicro, Analytical and Precision Balances
en 6.2 MB
Cubis®, MCE Models, Semi-micro-, Analytical and Precision Balances
en 5.4 MB

Compliance Information

  • Legal Verification
    Legal verification
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP
    • Verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories

Dimensions

  • Weighing Pan Dimensions
    85 × 85 mm

Features

  • Adjustment
    Internal, isoCAL
  • Display
    Large high color touch TFT display (7” in 16:9 format for MCA)
  • Leveling
    Assisted
  • Operation
    Touch screen
  • Readability
    0.01 mg – 0.1 mg

Operating Conditions

  • Maximum Weighing Capacity
    120 g – 520 g

Product Information

  • Balance Type
    Analytical balance
  • Primary Product Type
    Balances

Specifications

  • Additional Product Specifications
    • S00 Standard version non-verified, all units
    • S01 Standard version non-verified, metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balance with EC Type Approval Certificate for France only
    • OBR Balance with Type Approval Certificate for Brazil
    • OIN Balance with Type Approval Certificate for India
    • OJP Balance with Type Approval Certificate for Japan
    • ORU Balance with Type Approval Certificate for Russia
  • Draft Shield
    Automatic
  • Minimum Sample Weight according to USP (typical)
    8.2 mg – 82 mg