Skip to content Skip to navigation menu

Cubis® II High-Capacity Balance

The Cubis® II range of analytical laboratory balances with a maximum load between 11.2 kg and 70 kg and a readability between 100 mg to 1 g provide the ideal model for every application.

Request a Quote now to speak with our sales team to configure your Cubis® II analytical balance including software applications and accessories.

Item no.:  CUBIS_II_HIGH_CAPACITY

The modular weighing system Cubis® II can be individually configured from different components. The combinability of the display unit, weighing module, draft shield, software packages for various applications and functions and a comprehensive range of accessories allows the individual adaptation of the Cubis® II balance to all weighing tasks.

The Cubis® II range of premium laboratory balances with a maximum load between 2.1 g and 70 kg and a readability between 0.1 μg to 1 g provide the ideal model for every application.

Brochure

Cubis® II - Your Balance, Your Way
en 2.6 MB

User Manual

Cubis®, MCA Models: High-capacity Precision Balances
en 3.7 MB
Cubis®, MCE Models: High-capacity Precision Balances
en 3.3 MB

Compliance Information

  • Legal Verification
    Legal verification
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP
    • Verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories

Dimensions

  • Weighing Pan Dimensions
    206 × 206 mm | 400 × 300 mm

Features

  • Adjustment
    Internal, isoCAL
  • Display
    Large high color touch TFT display (7” in 16:9 format for MCA)
  • Leveling
    Manual
  • Operation
    Touch screen
  • Readability
    100 mg – 1000 mg

Operating Conditions

  • Maximum Weighing Capacity
    11200 g – 70200 g

Product Information

  • Balance Type
    High capacity balance
  • Primary Product Type
    Balances

Specifications

  • Additional Product Specifications
    • S00 Standard version non-verified, all units
    • S01 Standard version non-verified, metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balance with EC Type Approval Certificate for France only
    • OBR Balance with Type Approval Certificate for Brazil
    • OIN Balance with Type Approval Certificate for India
    • OJP Balance with Type Approval Certificate for Japan
    • ORU Balance with Type Approval Certificate for Russia
  • Draft Shield
    N/A
  • Minimum Sample Weight according to USP (typical)
    82,000 mg – 820,000 mg