Skip to content Skip to navigation menu

Entris® II Advanced Line Laboratory Balances

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

   

Choose your product

Products (95)

Entris® II Advanced Line Precision Balance 6,200 g| 10 mg, Internal Adjustment, Verified Europe
Maximum Weighing Capacity
6,200 g
Repeatability
10 mg
Entris® II Advanced Line Precision Balance 420 g|1 mg, Internal Adjustment, Verified Europe
Maximum Weighing Capacity
420 g
Repeatability
1 mg
Entris® II Advanced Line Precision Balance 10,200 g|100 mg, Internal Adjustment, Verified Europe
Maximum Weighing Capacity
10,200 g
Repeatability
0.1 g
Entris® II Advanced Line Precision Balance 220 g|1 mg, Internal Adjustment, Verified Europe
Maximum Weighing Capacity
220 g
Repeatability
1 mg
Entris® II Advanced Line Precision Balance 1,200 g|1 mg, Internal Adjustment, Verified Europe
Maximum Weighing Capacity
1,200 g
Repeatability
1 mg

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Brochure

Entris® II Brochure | German
de 1.7 MB
Entris® II Brochure | English
en 2.5 MB
Entris® II Brochure | Italian
it 2.4 MB
Entris® II Brochure | Portuguese
pt 2.7 MB
Entris® II Brochure | French
fr 2.4 MB
Entris® II Brochure | Spanish
es 1.8 MB

Datasheet

Entris® II Datasheet | English
en 1.2 MB
Entris® II Datasheet | German
de 1.4 MB
Entris® II Datasheet | Spanish
es 1.4 MB
Entris® II Datasheet | French
fr 1.4 MB
Entris® II Datasheet | Italian
it 1.4 MB
Entris® II Datasheet | Portuguese
pt 1.4 MB