Skip to content Skip to navigation menu

Entris® II Advanced Line Laboratory Balances

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

   

Choose your product

Products (4)

Entris® II Essential Line Analytical Balance 60 g|0.1 mg, External Adjustment

$1,975.00

1 Piece
External Calibration Weight
50 g | E2
Brand
Entris® II
Maximum Weighing Capacity
60 g
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Entris® II Essential Line Analytical Balance 60 g|0.1 mg, Internal Adjustment

$2,290.00

1 Piece
External Calibration Weight
50 g | E2
Brand
Entris® II
Maximum Weighing Capacity
60 g
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Entris® II Advanced Line Analytical Balance 60 g|0.1 mg, External Adjustment

$3,000.00

1 Piece
External Calibration Weight
50 g | E2
Brand
Entris® II
Maximum Weighing Capacity
60 g
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Entris® II Advanced Line Analytical Balance 60 g|0.1 mg, Internal Adjustment

$3,300.00

1 Piece
External Calibration Weight
50 g | E2
Brand
Entris® II
Maximum Weighing Capacity
60 g
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Results per page: | |

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Brochure

Entris® II Brochure | German
de 1.7 MB
Entris® II Brochure | English
en 2.5 MB
Entris® II Brochure | Italian
it 2.4 MB
Entris® II Brochure | Portuguese
pt 2.7 MB
Entris® II Brochure | French
fr 2.4 MB
Entris® II Brochure | Spanish
es 1.8 MB

Datasheet

Entris® II Datasheet | English
en 1.2 MB
Entris® II Datasheet | German
de 1.4 MB
Entris® II Datasheet | Spanish
es 1.4 MB
Entris® II Datasheet | French
fr 1.4 MB
Entris® II Datasheet | Italian
it 1.4 MB
Entris® II Datasheet | Portuguese
pt 1.4 MB