Skip to content Skip to navigation menu

Lab Water Systems

   

Choose your product

Narrow your results

Filter by product attributes

Products (131)

Arium® mini plus UV Bench Top System US Ultrapure Water (Type 1)< 5 ppb, Reverse Osmosis Water (Type 3)
Brand
Arium® mini
Cooling
No
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm &< 20 µS/cm
Installation Option
Benchtop
Arium® mini UV Bench Top System US Ultrapure water (Type I) < 5 ppb
Brand
Arium® mini
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Installation Option
Benchtop
Line Voltage
100 – 240 V
Arium® mini plus Bench Top System US Ultrapure Water (Type 1)< 10 ppb, Reverse Osmosis Water (Type 3)
Brand
Arium® mini
Cooling
No
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm &< 20 µS/cm
Installation Option
Benchtop
Arium® mini essential (US) Ultrapure water (Type I) < 10 ppb
Brand
Arium® mini
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Installation Option
Benchtop
Line Voltage
100 – 240 V
Arium® mini  Bench Top System US Ultrapure water (Type I) < 10 ppb
Brand
Arium® mini
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Installation Option
Benchtop
Line Voltage
100 – 240 V
Arium® mini essential UV (US) Ultrapure water (Type I) < 5 ppb
Brand
Arium® mini
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Installation Option
Benchtop
Line Voltage
100 – 240 V
Arium® comfort II EDI with 2 RO Modules
Brand
Arium® comfort II
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Installation Option
Benchtop
TOC Level (depending on feed water)
≤ 2 ppb (ASTM Type I)
Arium® comfort II Wall-Mounted Unit
Brand
Arium® comfort II
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Installation Option
Wall-mounted
TOC Level (depending on feed water)
< 5 ppb (ASTM Type I)
Arium® pro UV Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
No
Installation Option
Wall-mounted
Arium® pro DI Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
No
Installation Option
Wall-mounted
Arium® comfort I TOC
Arium® comfort I TOC
Item no.: H2O-I-2-TOC-B
Brand
Arium® comfort I
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM type I) / < 0.05 MΩ × cm (type III)
Installation Option
Wall-mounted
TOC Level (depending on feed water)
≤ 2 ppb (ASTM Type I)
Arium® pro UV Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
No
Installation Option
Benchtop
Results per page: | |