Skip to content Skip to navigation menu

Arium® Pro VF Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp & Ultrafilter

The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System with Integrated UV Lamp & Ultra Filter can be used in analytical labs and/or for critical laboratory applications. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.

Top Features of Arium® Pro VF

  • Quality ASTM Type 1/ultrapure water
  • Glass display with touch-activated functions and intuitive menu navigation (error-free operation even while wearing gloves)

Popular Applications for Arium® Pro VF

  • Ion chromatography
  • Electrophoresis
  • Endotoxin analysis
  • Immunocytochemistry
  • Photometry

Item no.:  H2OPRO-VF-T

 

The Arium® Pro VF has several accessories available, making it quite customizable. Receive Type 1/ultrapure water quickly and reliably for a wide variety of laboratory applications.

Water Quality and Content

The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System produces ultrapure water for standard, cell culture and chromatographic applications with a front top-mounted display/dispenser. The quality of the water produced from the system exceeds the specifications for ASTM Type I quality water. This device also lowers TOC content. Their added features such as the UV lamp, integrated TOC monitor and built-in ultrafilter make this possible.

Typical Applications

The Arium® Pro VF incorporates a UV lamp and ultrafilter into one system and produces ultrapure water that can be used for critical or standard lab applications, cell culture and chromatography.

Applications for The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System include:

  • Chromatography Electrophoresis HPLC IVF (In Vitro Fertilization)
  • Molecular biology
  • Cell Cultivation
  • RNA|DNA purification
  • Reagent production
  • PCR
  • GC-MS, AAS, ICP-MS
  • TOC analysis
  • Endotoxin analysis
  • Immunocytochemistry
  • Pure water for preparation of cell culture media
  • Pure Water for the production of monoclonal antibodies
  • Photometry

Specifications

The water produced from The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System contains < 0.001 CFU/ml of bacteria. Acceptable sources of feed water are distilled water, DI, RO, or EDI. This device requires a line voltage of 100-240 V for operation. The water produced has no particles > 0.22 μm. The water flow rate is 1.7 L/minute. Water Resistivity (at 25°C) is 18.2 MΩ × cm.  

Application Note

Ultrapure Water For Trace Analysis With ICP-MS
en 271.1 kB

Brochure

Arium® Water Purification Systems
en 5.3 MB

Publication

Water is Life — Ultra Pure Water in Cell Cultivation
en 384.8 kB
Ultrapure Water for HPLC Analysis — The Role of Ultrapure Water
en 2.9 MB
Preventing Cell Death — Ultrapure water system lowers endotoxin content below prescribed limits
en 7.6 MB
Flow Cytometry Applied to Plant Reproductive Biology
en 1.4 MB
In Situ Hybridization: The Importance of Ultrapure Water for RNA Technologies
en 1.3 MB

Applications

  • Application
    • Buffer & Media
    • Preparation of Reagents
    • Histology
    • ELISA
    • AAS
    • Photometry
    • TOC-Analysis
    • GC-MS
    • IC
    • HPLC/UHPLC

Biological Information

  • Bacteria
    < 0.001 CFU/ml

Features

  • TOC Monitor
    No

General Specifications

  • Feed Water Source
    • Distilled water
    • DI
    • RO
    • EDI

Physicochemical Information

  • Conductivity (µS/cm)
    0,055 µS/cm
  • Endotoxin
    < 0.001 EU/mL

Power Requirements

  • Line Voltage
    100 – 240 V

Product Information

  • Brand
    Arium® pro
  • Installation Option
    Benchtop
  • Water System Type
    Type 1 Water Systems (Ultrapure)

Product Water Specifications: Type 1 Ultrapure Water

  • Particles (at 0.2 µm)
    No particles > 0.22 μm
  • Product Water Resistivity (at 25 °C)
    18.2 MΩ × cm
  • TOC Level (depending on feed water)
    ≤ 2 ppb (ASTM Type I)
  • Water Dispensing Flow Rate (Type 1)
    1.7 L/min
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Arium® Tank Level Sensor
Item no.
H2O-ALS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Arium® Water Guard
Item no.
610AWG1

Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Arium®  Foot Switch
Item no.
H2O-AFS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Arium® Conversion Kit
Item no.
H2O-ACK-D

$770.00

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.

Arium® Analytical Kit
Item no.
H2O-A-PACK

Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.

Included in the equipment supplied:

  • 1 x Pre-polishing Cartridge

  • 1 x Polishing Cartridge

For intended use with:

  • Arium® Pro UV

  • Arium® Pro VF

Qty. 2 units/pack

Arium® Extended Connection Set

The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Pro with U-PACK

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Pro

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Arium® Universal Kit
Item no.
H2O-U-PACK

Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of drinking water.

Incl. in the equipment supplied:

  • 1 x Pre-treatment Cartridge

  • 1 x Polishing Cartridge

For intended use with:

  • Arium® Pro

  • Arium® Pro DI

  • Arium® Pro UF

  • Arium® Pro UF

  • Arium® Pro VF

Qty. 2 units/pack

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Pro VF

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Arium® Pro Ultrafilter
Item no.
611CDU5

Ultrafilter for effective removal of endotoxines, RNase and DNase.

Intended use for:

  • Arium® Pro UF
  • Arium® Pro VF

Qty. 1 unit/pack

Arium® Smart Station Ultrapure Water Remote Dispenser

The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

Top Features of Arium Smart Station Ultrapure

  • Flexible remote dispensing of ultrapure water
  • Dispenses from Arium® Pro and Arium® Comfort lab water systems
  • Easy to use and highly accurate
  • Designed for comfort space-saving

Popular Applications - for Arium Smart Station Ultrapure

Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

Fuse 3,5AT 125V SMD
Item no.
SB-12-01-0070

Adapter block
Item no.
SB-12-01-0145

upgrade to TOC
Item no.
SB-12-01-0189 Discontinued

Main Cord,  Europe Special order only

Display / dispense unit complete
Item no.
SB-12-01-0001 Discontinued

Connection
Item no.
SB-12-01-0160

Thread adapter G3/4"-G1/4"
Item no.
SB-12-01-0147

Main cord, 3-wires, Schweiz

Pressure regulator Arium® pro
Item no.
SB-12-01-0021

Tube 1/4" PVDF, 5m
Item no.
SB-12-01-0263

Push-in connector  3/8" x 1/2"
Item no.
SB-12-01-0119

Plug-in angle 3/8" - 1/4"
Item no.
SB-12-01-0128

Cord Set, 3-wires, United Kingdom

Sieve set
Item no.
SB-12-01-0205

Mainboard
Item no.
SB-12-01-0027

Main cord, 3-wires, Italy

Hinges (2 pcs.)
Item no.
SB-12-01-0009

Main cord, 3 wires, Brasil

Main Cord, 3-wires, South-Africa

Main Cord, 3-wires, India

cover Service
Item no.
SB-12-01-0011

Display unit pro VF
Item no.
SB-12-01-0002

Tube and connector set
Item no.
SB-12-01-0036

Packing, complete
Item no.
SB-12-01-0087

Fuse-set  (2.000A T 250V 5x20) for 613

Check valve
Item no.
69A60072

Screw-in connector BSP-thread
Item no.
SB-12-01-0172

cover for dispense unit
Item no.
SB-12-01-0012

Door + pump cover
Item no.
SB-12-01-0008

Straight push-in connector 1/4"
Item no.
SB-12-01-0124

Hose plug-in nipple 3/8"
Item no.
SB-12-01-0155

Clamp ring set (Swagelok 1/4")
Item no.
SB-12-01-0114

Display head, rear part
Item no.
SB-12-01-0207

Transport protection
Item no.
SB-12-01-0267

Door + pump cover
Item no.
SB-12-01-0256

Ballast
Item no.
SB-12-01-0117

Tube 1/4" x 0,170" 5m
Item no.
69A60095

Sanitisazions connector
Item no.
SB-12-01-0212

Cord Set, 3-wires, Israel

Mainboard (needs to be programmed)

Power supply + cable
Item no.
SB-12-01-0028

Adapter block
Item no.
SB-12-01-0016

Valve for Display / dispense unit

fitting for inlet water
Item no.
SB-12-01-0023

Filter for Fan
Item no.
SB-12-01-0033

Connecting piece
Item no.
SB-12-01-0152

adapter plate incl. 2 sticker
Item no.
SB-12-01-0025

Adapter
Item no.
SB-12-01-0150

Main cord, 3-wires, Argentina

Closure
Item no.
SB-12-01-0159

cover for dispense unit
Item no.
SB-12-01-0264

Unit feet set (4 pcs.)
Item no.
SB-12-01-0013

Adapter
Item no.
SB-12-01-0151

Conductivity sensor
Item no.
SB-12-01-0018

Pump for Arium® Pro
Item no.
SB-12-01-0020

plug connector  (6-way)
Item no.
SB-12-01-0071

collapsible box
Item no.
SB-12-01-0295

Starter UV lamp + cable
Item no.
SB-12-01-0014

Conductivity pcb. HACMM-40-V2
Item no.
SB-12-01-0068

Screw-in connector 3/8" x 1/4" BSP AG

Lid
Item no.
SB-12-01-0010

Glasdisplay with pcb (Slider)
Item no.
SB-12-01-0083

Main Cord, 3-wires, Japan
Item no.
6900934S

T connector
Item no.
SB-12-01-0139

Cord Set, 3-wires, China

Display cable short
Item no.
SB-12-01-0034

AC inlet with cable
Item no.
SB-12-01-0029

Main cord, 3-wires, USA, CDN

cable set
Item no.
SB-12-01-0030

connector UF + tube + clamp
Item no.
SB-12-01-0026

Fan
Item no.
SB-12-01-0032

Display head, front part
Item no.
SB-12-01-0206

Cord Set, 3-wires, Australia/Newseeland

Main cord, 3-wires, Denmark

accessory kit, Arium® Pro
Item no.
SB-12-01-0187

conductivity measuring cell (LFP)

Coupling
Item no.
SB-12-01-0175

Angle reduce connector
Item no.
SB-12-01-0132