Skip to content Skip to navigation menu

Arium® Pro UV Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp

Get the easy-to-use, cutting-edge Arium® Pro UV Ultrapure Water System and make your lab results accurate, error-free and reproducible. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.

Top Features of Arium® Pro UV

  • Touchscreen interface for easy, effective operation
  • 185 | 254 nm UV Lamp to remove TOCs
  • Data saving and printout functions

Popular Applications for Arium® Pro UV

  • Cellular cultivation in a controlled environment
  • Photometry and electrophoresis
  • Production of monoclonal antibodies against a microbe

Item no.:  H2OPRO-UV-T

 

The Arium® Pro UV Ultrapure Water System features a 185 | 254 nm UV Lamp. The UV lamp minimizes total organic compounds (TOC) in purified water. The low TOC level ensures reproducibility and reliability of lab results. The system also has an option for an integrated TOC monitor that continuously checks and displays TOC readings.

Quick and Easy to Operate

The Arium® Pro UV with TOC is incredibly straightforward. It has a bright glass display to give real-time readings. The system features a remarkable interface with touch-activated functions for your utmost convenience. Enjoy effort-free operation, even while wearing gloves.

Low TOCs Guarantee Precise Lab Results

The Arium® Pro UV with TOC purifies water to such an extent that it has ≤2 ppb of Total Organic Carbons (TOCs). This is much lower than the limit of <50 ppb of Total Organic Carbons set by the American Society for Testing and Materials (ASTM). Type I - Ultrapure water makes your lab results accurate and reproducible.

Specifications

The system produces water at a flow rate of 2 liters per minute. Feedwater sources include distilled water, deionized water, reverse osmosis and electrodeionization. TOC levels of ≤2 ppb. The system also has a dual-wavelength 185 | 254 nm UV lamp.

Application Note

Ultrapure Water For Trace Analysis With ICP-MS
en 271.1 kB

Brochure

Arium® Water Purification Systems
en 5.3 MB

Publication

Water is Life — Ultra Pure Water in Cell Cultivation
en 384.8 kB
Ultrapure Water for HPLC Analysis — The Role of Ultrapure Water
en 2.9 MB
Preventing Cell Death — Ultrapure water system lowers endotoxin content below prescribed limits
en 7.6 MB
Flow Cytometry Applied to Plant Reproductive Biology
en 1.4 MB
In Situ Hybridization: The Importance of Ultrapure Water for RNA Technologies
en 1.3 MB

Applications

  • Application
    • Buffer & Media
    • Preparation of Reagents
    • Histology
    • ELISA
    • AAS
    • Photometry
    • TOC-Analysis
    • GC-MS
    • IC
    • HPLC/UHPLC

Biological Information

  • Bacteria
    < 0.001 CFU/ml

Features

  • TOC Monitor
    No

General Specifications

  • Feed Water Source
    • Distilled water
    • DI
    • RO
    • EDI

Physicochemical Information

  • Conductivity (µS/cm)
    0,055 µS/cm
  • Endotoxin
    N/A

Power Requirements

  • Line Voltage
    100 – 240 V

Product Information

  • Brand
    Arium® pro
  • Installation Option
    Benchtop
  • Water System Type
    Type 1 Water Systems (Ultrapure)

Product Water Specifications: Type 1 Ultrapure Water

  • Particles (at 0.2 µm)
    No particles > 0.22 μm
  • Product Water Resistivity (at 25 °C)
    18.2 MΩ × cm
  • TOC Level (depending on feed water)
    ≤ 2 ppb (ASTM Type I)
  • Water Dispensing Flow Rate (Type 1)
    2 L/min
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Arium® Water Guard
Item no.
610AWG1

Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Arium® Tank Level Sensor
Item no.
H2O-ALS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Arium® Conversion Kit
Item no.
H2O-ACK-D

$770.00

Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.

Arium®  Foot Switch
Item no.
H2O-AFS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Arium® SterilePlus
Item no.
5441307H4--CE

Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.

For intended use with:

  • Arium® Mini, Mini Essential, Mini plus
  • Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
  • Arium® Comfort I, Comfort II
  • Arium® Remote Dispenser, Smart Station

Qty. 1 unit/pack

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Pro

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Pro with U-PACK

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Pro UV

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Pro UV with U-PACK

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Arium® Extended Connection Set

The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.

Arium® Smart Station Ultrapure Water Remote Dispenser

The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

Top Features of Arium Smart Station Ultrapure

  • Flexible remote dispensing of ultrapure water
  • Dispenses from Arium® Pro and Arium® Comfort lab water systems
  • Easy to use and highly accurate
  • Designed for comfort space-saving

Popular Applications - for Arium Smart Station Ultrapure

Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

Arium® Smart Station Ultrapure Water Remote Dispenser

The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

Top Features of Arium Smart Station Ultrapure

  • Flexible remote dispensing of ultrapure water
  • Dispenses from Arium® Pro and Arium® Comfort lab water systems
  • Easy to use and highly accurate
  • Designed for comfort space-saving

Popular Applications - for Arium Smart Station Ultrapure

Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

Main cord, 3-wires, Denmark

Cord Set, 3-wires, United Kingdom

Angle reduce connector
Item no.
SB-12-01-0132

Display head, rear part
Item no.
SB-12-01-0207

Main cord, 3-wires, Schweiz

cover for dispense unit
Item no.
SB-12-01-0012

Push-in connector  3/8" x 1/2"
Item no.
SB-12-01-0119

Fan
Item no.
SB-12-01-0032

conductivity measuring cell (LFP)

Hinges (2 pcs.)
Item no.
SB-12-01-0009

plug connector  (6-way)
Item no.
SB-12-01-0071

Connection
Item no.
SB-12-01-0160

Main Cord, 3-wires, Japan
Item no.
6900934S

AC inlet with cable
Item no.
SB-12-01-0029

Starter UV lamp + cable
Item no.
SB-12-01-0014

Cord Set, 3-wires, Israel

Main cord, 3-wires, USA, CDN

upgrade to TOC
Item no.
SB-12-01-0189 Discontinued

Screw-in connector BSP-thread
Item no.
SB-12-01-0172

Display / dispense unit complete
Item no.
SB-12-01-0001 Discontinued

Cord Set, 3-wires, Australia/Newseeland

Display head, front part
Item no.
SB-12-01-0206

accessory kit, Arium® Pro
Item no.
SB-12-01-0187

collapsible box
Item no.
SB-12-01-0295

T connector
Item no.
SB-12-01-0139

Coupling
Item no.
SB-12-01-0175

Packing, complete
Item no.
SB-12-01-0087

cover for dispense unit
Item no.
SB-12-01-0264

fitting for inlet water
Item no.
SB-12-01-0023

Tube 1/4" PVDF, 5m
Item no.
SB-12-01-0263

Sieve set
Item no.
SB-12-01-0205

Plug-in angle 3/8" - 1/4"
Item no.
SB-12-01-0128

Fuse-set  (2.000A T 250V 5x20) for 613

Screw-in connector 3/8" x 1/4" BSP AG

Valve for Display / dispense unit

Main cord, 3-wires, Italy

Pump for Arium® Pro
Item no.
SB-12-01-0020

Connecting piece
Item no.
SB-12-01-0152

Main Cord,  Europe Special order only

Tube 1/4" x 0,170" 5m
Item no.
69A60095

Check valve
Item no.
69A60072

Conductivity pcb. HACMM-40-V2
Item no.
SB-12-01-0068

Filter for Fan
Item no.
SB-12-01-0033

Adapter block
Item no.
SB-12-01-0016

Display cable short
Item no.
SB-12-01-0034

Door + pump cover
Item no.
SB-12-01-0256

Main Cord, 3-wires, South-Africa

Sanitisazions connector
Item no.
SB-12-01-0212

Transport protection
Item no.
SB-12-01-0267

Main cord, 3 wires, Brasil

Ballast
Item no.
SB-12-01-0117

Fuse 3,5AT 125V SMD
Item no.
SB-12-01-0070

Hose plug-in nipple 3/8"
Item no.
SB-12-01-0155

Display unit pro UV
Item no.
SB-12-01-0004 Discontinued

Main cord, 3-wires, Argentina

Cord Set, 3-wires, China

Glasdisplay with pcb (Slider)
Item no.
SB-12-01-0083

Unit feet set (4 pcs.)
Item no.
SB-12-01-0013

Clamp ring set (Swagelok 1/4")
Item no.
SB-12-01-0114

Mainboard
Item no.
SB-12-01-0027

cover Service
Item no.
SB-12-01-0011

adapter plate incl. 2 sticker
Item no.
SB-12-01-0025

Straight push-in connector 1/4"
Item no.
SB-12-01-0124

Lid
Item no.
SB-12-01-0010

Mainboard (needs to be programmed)

Main Cord, 3-wires, India

Door + pump cover
Item no.
SB-12-01-0008

cable set
Item no.
SB-12-01-0030

Closure
Item no.
SB-12-01-0159

Conductivity sensor
Item no.
SB-12-01-0018

Adapter block
Item no.
SB-12-01-0145

Pressure regulator Arium® pro
Item no.
SB-12-01-0021

Power supply + cable
Item no.
SB-12-01-0028

Thread adapter G3/4"-G1/4"
Item no.
SB-12-01-0147

Tube and connector set
Item no.
SB-12-01-0036